Electric Actuators
» Motorless Specification - Product List
![Battery-less Absolute Encoder Type](/assets/products/pickup/en-jp/electric_actuator/motorless/mainimg.jpg)
Electric Actuator/Slider Type LEF
Electric Actuators/Cylinders » Motorless Type-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC SANKYO CORPORATION,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive | LEFS25 | 50 to 800 | Max. 20 | Max. 900 | 6, 12 |
Motorless Ball screw drive | LEFS32 | 50 to 1000 | Max. 45 | Max. 1000 | 8, 16 |
Motorless Ball screw drive | LEFS40 | 150 to 1200 | Max. 60 | Max. 1000 | 10, 20 |
Motorless Belt drive | LEFB25 | 300 to 2000 | 5 | Max. 2000 | Equivalent to 54 |
Motorless Belt drive | LEFB32 | 300 to 2500 | 15 | Max. 2000 | Equivalent to 54 |
Motorless Belt drive | LEFB40 | 300 to 3000 | 25 | Max. 2000 | Equivalent to 54 |