Electric Actuators
» e-Actuator Easy to Operate Integrated Controller With internal battery-less absolute encoder Type - Product Features
![e-Actuator Easy to Operate Integrated Controller With internal battery-less absolute encoder Type](/assets/products/pickup/en-jp/electric_actuator/e-actuator/mainimg.jpg)
■Easy to set up, just like air equipment!
![](/assets/newproducts/en-jp/eq/images/01.jpg)
■Two position stop with no programming required
![](/assets/newproducts/en-jp/eq/images/02.jpg)
■Three position stop with no programming required
![](/assets/newproducts/en-jp/eq/images/03.jpg)
■Cycle time can be set in all operating modes.
![](/assets/newproducts/en-jp/eq/images/04.jpg)
■Annual CO2 emissions reduced by up to 60% through motor control optimization (SMC comparison)
![](/assets/newproducts/en-jp/eq/images/05.jpg)
■Adopts metal connectors
![](/assets/newproducts/en-jp/eq/images/06.jpg)
■Restart from the last stop position is possible.
![](/assets/newproducts/en-jp/eq/images/07.jpg)
■Auto switches are mountable.
![](/assets/newproducts/en-jp/eq/images/08.jpg)