![SMC Video Library](/assets/products/video/en-jp/image/bnr-top-en.jpg)
Modular F.R.L./Booster Regulators
Flat Design Modular Products
・Flat design modular Products for purification,
pressure control and measurement of compressed air
・Space-saving
・Easy installation and replacement
・Easy replacement of filter elements
Low Air Consumption Booster Regulator VBA
・Air consumption: Max. 40% reduction
(Based on SMC’s measuring conditions)
Operates by recycling air through the exhaust return circuit
・Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series)
(Based on SMC’s measuring conditions)
・Charging time: Max. 50% shorter
・Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life.
(Based on SMC’s test conditions)
・Compatible with vertical and horizontal installation
・Mounting compatibility with the existing model (VBA series)