![SMC Video Library](/assets/products/video/en-jp/image/bnr-top-en.jpg)
Vacuum Equipment
Multistage Ejector ZL1/ZL3/ZL6
・Compact3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption 90% reduction (For the ZL3, ZL6)
・Weight Max. 60% reduction
ZL112 (Existing model): 450 g / ZL1: 180 g
・3-stage diffuser construction (For the ZL1)
Suction flow rate increased by 250%
Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT
・Adsorption transfer of workpiece with a soft film
flexible packaging
・Thin film skirt and special shape rib
・Guide attachment function
・Acceleration/deceleration: Adsorption transfer possible at 4G
・FDA (USA Food and Drug Administration) regulations compliant
materials are used for pad and guide attachment.
・Blue colored pad
Easy to distinguish the vacuum pad by color during
contamination inspection
Bernoulli Gripper ZNC
・For the adsorption transfer of thin cloths, films,
printed circuit boards, etc.
・Energy saving: Max. 72% reduction (Comparison of air
consumption to lifting force)
・High lifting force: 28.3 N 5.7 times that of the existing model
(Existing model: 5.0 N → ZNC60: 28.3 N)
・3 types of body materials: Aluminum, Resin, Stainless steel
・Attachment
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration
noise of thin workpieces
Vacuum Gripper Unit for Collaborative Robots ZXP-X1
・Plug & play configuration for immediate use
URCaps compatible Easy programming
・Operate by simply connecting 1 compressed air supply
tube and an electrical wiring M8 connector.
・Integrated vacuum ejector, air supply/release valve,
pressure sensor,and cups
・Standards: ISO9409-1-50-4-M6
Vacuum Flow ZHV
・Blow and vacuum can be performed by supplying compressed air.
Blow: Max. 6820 L/min (ANR)∗1
Vacuum: Max. 5270 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
・It is possible to adjust the blow and vacuum flow rate by adjusting
the nozzle position!
・A vacuum flow rate 3 times or more the supply air
・A blow flow rate 4 times or more the supply air
・Weight: Max. 50% reduction (209 g ← 417 g)∗2
∗2 ZHV20, in comparison with product (ZH20-X185)
・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3)∗3
∗3 ZHV10, in comparison with product (ZH10-X185)
・In terms of body mounting, port connection, and passage diameter,
this product is compatible with the product (ZH-X185).