Product Information » SMC Video Library »
Air Cylinders
![SMC Video Library](/assets/products/video/en-jp/image/bnr-top-en.jpg)
Air Cylinders
Dust Resistant Cylinder -XC4□
・Up to 6 times more durable in dusty environments
Applicable powder particle size: 20 to 100 μm
Suitable for environments with ceramic powder,
toner powder, paperpowder, and metallic powder
*Excludes weld spatter
・Can be selected according to the application
A Lube-retainer (stable lubrication function) and
a heavy-duty scraper can be mounted on the piston rod.
For the MGP series compact guide cylinder,
they can also be mounted on the guide rod (one or both sides).
・The rod cover assembly can be replaced according to
the operating environment.
Actuator Position Sensor D-MP□
・Actuator stroke position is output with an analog signal.
・Repeatability: 0.1 mm
・IO-Link compatible