![SMC Video Library](/assets/products/video/en-jp/image/bnr-top-en.jpg)
Air Preparation Equipment
Refrigerated Air Dryer IDF
・Applicable for the high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
Refrigerated Air Dryer/For Use in Southeast Asia IDFC□
・Applicable for the high-temperature environments of tropical regions
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
Dew point range : 3℃ to 20℃
・Power supply voltage : Single-phase 230 VAC (50 Hz)
Refrigerated Air Dryer For Use in Europe, Asia and Oceania IDFA
・Applicable for the high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
・Power supply voltage : Single-phase 230 VAC (50 Hz)
Refrigerated Air Dryer For Use in North, Central and South America IDFB
・Applicable for the high-temperature environments
Ambient temperature : Max. 113°F (45°C)
Inlet air temperature : Max. 149°F (65°C)
・Power supply voltage: Single-phase 230 VAC (60 Hz)
Auto Drain Valve AD402-A
・Improved foreign matter resistance
・Increase in condensate discharge
Drain discharge: Max. 100 cm3/cycle
(3 times that of the current model)
・Improved environmental resistance: Transparent bowl guard can protect the inner bowl
Flat Design Modular Products
・Flat design modular Products for purification,
pressure control and measurement of compressed air
・Space-saving
・Easy installation and replacement
・Easy replacement of filter elements