![SMC Video Library](/assets/products/video/en-jp/image/bnr-top-en.jpg)
Static Neutralization Equipment
Ionizer/Bar Type IZS40/41/42
・Potential amplitude of 25 V or less with the dual AC type
(At an installation height of 300 mm)
・Rapid neutralization of static electricity by a feedback sensor
・Reduction of adjustment and maintenance labor by an auto
balance sensor
Separate Controller Ionizer/Bar Type/Nozzle Type IZT40/41/42/43
・The controller and high-voltage power supply module can be
mounted separately.
・Space saving: Height 37 mm x Width 30 mm (Bar type)
Thickness 16 mm x Width 53 mm x Height 32 mm
(Nozzle type)
・One controller can control a maximum of 4 ionizers.
・Potential amplitude: 25 V or less
・Rapid neutralization of static electricity: Max. speed of 0.1 s
・3 types of emitter cartridges
High speed static neutralization cartridges
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge
・Static neutralization is possible even when air is not being
supplied.
Ionizer Gun IZG10
・Lightweight: Only 200 g (Body weight)
・Reduced operating force, Easy to hold grip
・Lighting LED
・Blow setting function
Select from continuous blow or pulse blow.
・Rapid static neutralization: 0.3 s
(Distance: 150 mm,Operating pressure: 0.2 MPa),
Fan Type Ionizer IZF
・Thinnest: 40 mm thick
・Fastest: Rapid static neutralization 0.5 seconds
・Offset voltage (Ion balance): ±5 V
・Stable static neutralization performance, Easier maintenance
Series