Product Information » SMC Video Library »
Process Valves

Process Valves
Pilot Operated 2-Port Solenoid Valve JSXD
・Improved environmental resistance due to the stainless steel
coil cover [IP67 enclosure]
・Body material: Stainless steel, Brass/Bronze, Aluminum
・Environmental resistance: IP67 enclosure
(IP65 for models with a DIN terminal)
・Energy saving
Coil force: 10% increase (Compared with the existing model),
Power consumption: 14% reduction
(Compared with the existing model)
・360o lead wire insertion and removal is possible.
Pulse Valve (Valve for Dust Collector) JSXFA
・Life: 10 million cycles or more/10 times or more
・High peak pressure and low air consumption
Peak pressure: 15% increase
Air consumption: 35% reduction