Temperature Control Equipment
Thermo-chiller Compact Dual/Basic Type for Lasers HRLE
・The temperatures of 2 fluid channel systems can be controlled
individually by 1 chiller.
・Space saving, Reduced wiring
Footprint reduced by 21%
One power supply system for 2 channels
・Energy saving
Power consumption reduced by 17%
Thermo-chiller/Rack Mount Type HRR
・Operable without the need to remove the unit from the rack
・Front Access: Simple to control, service and maintain with all filters
and drainage via the front panel
・Space Saving: Multiple chillers can be mounted to a 19-inch rack.
Peltier-Type Thermo-con/Compact Type HEF
・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
・Low-noise design (at low load): 37 dB
・Cooling capacity: 220 W
・Temperature stability: ±0.1°C
・Set temperature range: 10°C to 60°C
・Superior temperature control
Now only takes about 41 seconds to lower the temperature by 10°C
86% reduction (41 s ← 294 s) ∗ Compared with the existing product
HECR002
∗ Time to change the circulating fluid temperature from 30°C to 20°C
(when the circulating fluid IN and OUT are directly connected)