Air Grippers
Compact Type Parallel Style Air Gripper JMHZ2
・Although downsized, gripping point is maintained. (o20 → o16)
Overall length: Max. 21.7 mm shorter (102.7 mm → 81 mm)
Thickness: Max. 7.6 mm shorter (33.6 mm → 26 mm)
Weight: Max. 180 g lighter (420 g → 240 g)
・High rigidity and precision are achieved by integrating
the guide and finger in one piece.
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
・Plug & play configuration for immediate use
URCap compatible, Easy programming
・Compact, lightweight product with high gripping force due
to air operation Operate by simply connecting 1 air supply tube
and an electrical wiring M8 connector.
・Integrated solenoid valve and speed adjustment mechanism
・Standards: ISO9409-1-50-4-M6