Electric Actuators
Electric Actuators Product Range
・A Wide Variety for Different Applications
Transfer, Lift Up/Push, Rotate, Grip
Battery-less Absolute Encoder Type
Electric Actuator/High Rigidity and High Precision Slider Type LEKFS
・Circular arc grooves allow for high rigidity and high precision.
・Moment resistance: Improved by up to 61%
・Table displacement: Reduced by up to 50%
・With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of
the power supply.
Reduced maintenance (No need for control or replacement)
・Positioning repeatability: ±0.01 mm
Electric Actuator: High Rigidity Slider Type Ball Screw Drive LEJS63□-□M
・Built-in Intermediate Supports
・A maximum speed of 1,800 mm/s1 has been
achieved throughout the entire stroke!
・The use of intermediate supports results in reduced deflection
of the ball screw when a long stroke is used.
・Max. stroke: 1,790 mm
・Horizontal work load: 85 kg (For the 10 mm lead)