Product Information » SMC Video Library »
Directional Control Valves
![SMC Video Library](/assets/products/video/en-jp/image/bnr-top-en.jpg)
Directional Control Valves
Clean Design Manifold Valve JSY5000-H
・Low fluid accumulation, Easy to clean
・Large flow rate: 1,600 L/min (ANR)
・Enclosure: IP69K
・NSF-H1 grease
・External parts: FDA-compliant materials
(Metal parts are made of stainless steel 316 with high anti-corrosion
performance.)
・Wiring: Lead wire/Fieldbus type (IO-Link)
Wireless System EX600-W
・Usable even in welding environments
・Noise resistance
Uses the 2.4GHz ISM frequency band
Frequency hopping:Every 5 ms
・High-speed connection: From power supply ON to start
of communication:Min 250ms
・Communication response(Signal response time):5ms