There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Dual Rod Cylinder 10-/11-/12-/21-/22-CXS
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Compact cylinder with high-precision guide function for pick & place applications
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Bearing type | Bore size (mm) |
---|---|---|---|
Basic type | 10-/11-/12-CXSM 21-/22-CXSM | Slide bearing | 6, 10, 15, 20, 25, 32 |
Basic type | 10-/11-/12-CXSL 21-/22-CXSL | Ball bushing | 6, 10, 15, 20, 25, 32 |
Direct Air Operated 3-Port Valve VXA3
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・For Air, Vacuum, Water, Oil
・Manifold type no.: VVXA31, VVXA32
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXA31/32 | C.O. | 1/8 to 3/8 | 1.5 to 4 |
Power Valve/Precision Regulator VEX
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Large-capacity exhaust regulator
・Sensitivity: Within 0.2% F.S.
・Repeatability: Within ±0.5% F.S.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure range (Mpa) |
---|---|---|
VEX1A33,1B33 | M5,1/8 | 0.01 to 0.7 |
VEX1□30, 1□33 | 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2 | 0.05 to 0.7 |
Filter Regulator AW-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Energy-saving regulator Pressure drop: Max. 50% improvement
・Reduced required maintenance space: Max. 46% reduction
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AW20 to 60-A is to be discontinued as of March 2025.
Select the AW20 to 60-D as a substitute. ▶Click here for details.
The AW10-A will continue to be produced, so it can be selected and used
as before.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 | 5 |
Vacuum Pad Made to Order ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・Blast-type pad (Compact pad, Short-type pad)
Workpieces can be removed easily.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Compact/Thin Flat: Mounting Bracket Assembly (p.313) High Rigidity: Mounting Bracket Assembly (p.255-263) Green Procurement (RoHS)
Series | Pad form | Pad diameter (mm) |
---|---|---|
ZP2 | Compact pad | φ3,φ4,φ5,φ6,φ7,φ8 |
ZP2 | Short-type pad | φ2,φ3,φ3.5,φ4,φ5,φ6,φ8,φ10,φ15 |
ZP2 | Thin flat pad | φ5,φ6,φ11,φ14,φ18,φ20 |
ZP2 | Bellows pad | φ2,φ4,φ5,φ6,φ8,φ10,φ15,φ20 |
ZP/ZP2 | High rigidity pad | φ32,φ40,φ50,φ63,φ80,φ100,φ125, φ150,φ250,φ300,φ340, 30×50 |
Compact Cylinder Air Saving Type/Double Force Type CDQ2B-X3207
Air Cylinders » Compact Air Cylinders
-
・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston (new size)
・Air consumption: Max. 46% reduction
・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
・Reduce air consumption just by piping to the product
・Compact (Now with a polygonal piston)
This product is capable of providing double the force of the CQ2 series without changing the width.
Overall length: 50% reduction*
* Compared with the existing model (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3207 | Double acting single rod | 45(ø32×2piston area) 57(ø40×2piston area) 71(ø50×2piston area) |
5-Port Solenoid Valve VQ1000/2000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free threedirectional mounting
・No screws and one clamp structure for reduced recombination labor
・A variety of option parts (Back pressure check valve, Dual flow fitting, etc.) are available.
・A variety of common wiring methods are available.
・4-position, dual 3-port valve
・Manifold type no.: VV5Q11, VV5Q21
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ1000 | 1.0 | 0.30 | 0.25 | φ40 | 0.4(Standard) |
VQ2000 | 3.2 | 0.30 | 0.80 | φ63 | 0.4(Standard) |
Environment Resistant Made to Order
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Seal material and grease have been changed so that the product can be
used at temperatures between −10 up to 100°C.
・Dustproof and dripproof (-X77, -X78)
・Anti-corrosive measures (-X81)
Model | Description |
---|---|
-X4 | Heat resistance (–10 to 100 °C) |
-X77A, -X77B | Dust cover adhesion (Powerful adhesive used) |
-X78A, -X78B | Dust cover caulking (Silicone caulking agent used) |
-X81A, -X81B | Anti-corrosive treatment of finger |
Air Cylinder/ATEX Directive/Mechanically Jointed Rodless Cylinder Linear Guide Style 55-MY1H-Z
List of ATEX Compliant Products » Air CylinderDigital Flow Switch for Water PF3W7□-X445
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products-
・IO-Link version V1.1
・Process data length 6-byte input
・Transmission speed COM2 (38.4 kbps)
・Minimum cycle time 3.5 ms
・IO-Link port type Class A
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Applicable fluid | Rated flow range |
---|---|---|
PF3W704-X445 | Water | 0.5 to 4 L/min |
PF3W720-X445 | Water | 2 to 16 L/min |
PF3W740-X445 | Water | 5 to 40 L/min |