WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Cylinder/Short Type CG3/CDG3

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Up to 51 mm shorter, up to 24% lighter (Compared with the CG1 series)
    ・Female rod end is available as standard.
    ・With auto switch (CDG3 series: CDG3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder/Short Type CG3/CDG3
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
TypeSeriesActionBore size (mm)
StandardCG3Double acting, Single rod20,25,32,40,50,63,80,100

3-Port Direct Operated Solenoid Valve VS3115/3110/3135/3145

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Metal seal main valve construction
    ・Can be used with a pressure of 0 MPa or more
    ・Multiple pressure supply is possible.
    ・Manifold type no.: VVS310, VVS311

    ∗ The VS3110/3115/3135/3145 series (AC coil) will be discontinued in
     September 2024.
     Please select the VP342/VP344 instead of the VS3110/3115, and select
     the VP742 instead of the VS3135, and select the VG342 instead of
     the VS3145 series.
SeriesFlow rate characteristics
A→E
C[dm3/(s・bar)]
Flow rate characteristics
A→E
b
Flow rate characteristics
A→E
Cv
Power
consumption
(W)
VS31153.60.340.885.5
VS31103.60.180.825.5
VS313590.32.413.2
VS3145150.464.524

4/5-Port Solenoid Valve SYJ3000/5000/7000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The combined mounting of a 3-port valve and a 5-port valve is possible.
    ・Power consumption: 0.1 W (With power saving circuit)
    ・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
    ・Supports Interface regulators

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
SYJ30000.460.350.12φ250.35(Standard)
0.1(With power saving circuit)
SYJ50000.830.320.21φ400.35(Standard)
0.1(With power saving circuit)
SYJ70002.90.350.74φ500.35(Standard)
0.1(With power saving circuit)

Power Clamp Cylinder CKZ5T

Air Cylinders » Clamp Cylinders
    ・A new structure has achieved downsizing.
     Overall length reduced by 49 mm max.
     Depth reduced by 17.3 mm max. (Interchangeable with existing product
    CKZ3T in terms of installation)
    ・Weight reduced by up to 23%
     Aluminum body with greatly reduced weight
    ・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
    ・Manual lock release operability has been improved.
    ・Spatter-proof construction
     Fully enclosed structure by means of an aluminum body
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Power Clamp Cylinder CKZ5T
    Manual
    Series Bore size (mm) View search result
    CKZ5T50,63View search result
SeriesArm opening angleSwitchBore size (mm)
CKZ5T15º,30º,45º,60º,75º,90º,105º,120º,135º TURCK/P&F50,63

Filter Regulator 10-/21-AW

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AW20 to 401/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855
21-AW20 to 401/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855

Compact Guide Cylinder 12-/13-/21-/22-MGPL-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBearing typeBore size (mm)
Standard12-/13-/21-/22-MGPL-ZBall bushing12, 16, 20, 25, 32, 40, 50, 63

2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Piping: Flange type, Flange body type, Direct piping type
    ・Orifice machining on the outlet is not necessary, so the time required for piping can be reduced.
     (Flange body type)
    ・Enclosure: IP65*
     *Electrical entry flat terminal type terminal is IP40.
    ・Applicable for high temperatures: Fluid temperature 100℃
    ・A flat terminal type has been added.
    ・The VXFC series is the designated controller.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2
    Manual
    Series View search result
    VXF2View search result
    VXFA2View search result
  • 2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2
    DoC
    Series View search result
    VXF2View search result
    VXFA2View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXF2N.C.20A to 100A22 to 100
VXFA2N.C.20A to 100A22 to 100

3-Color Display Electromagnetic Type Digital Flow Switch LFE□

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Applicable fluids: Water, Water-soluble coolant
    ・Compact, Lightweight
     Height: 56 mm, Width: 40mm,
     Weight: 340 g (LFE1□3)
    ・Pressure loss: 0.02 MPa or less
    ・A close proximity setting is available.
    ・An insulated type has been added.
     The ground doesn’t need to be selected when wiring.
    ・Reverse flow can be detected.
    ・Operating fluid temperature: 0 to 85℃
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
    Manual
    Series View search result
    LFE□View search result
  • 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
    DoC
    Series View search result
    LFE□View search result
SeriesRated flow range (L/min)
LFE□0.5 to 20
2.5 to 100
5 to 200

Go Top