WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Speed Controller with Uni One-touch Fittings AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・New thread for piping that reduces screw-in time by 1/3 with a gasket seal
    ・Compatible with Rc, G, NPT, and NPTF
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With
Uni One-touch
fitting
AS□□□1F-U□1/8 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''

Precision Regulator IR1000-A/2000-A/3000-A

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Air consumption: Reduced by up to approx. 90%
     (Compared to the existing SMC product)
    ・High flow rate: Up to approx.
     twice that of the existing SMC product
    ・Lightweight: Reduced by up to approx. 27%
     (Compared to the existing SMC product)
    ・Sensitivity: 0.2% (Full span)
    ・Repeatability: ±0.5% (Full span)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
IR1000-A1/80.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR2000-A1/40.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR3000-A1/4, 3/8, 1/20.01 to 0.2
0.01 to 0.4
0.01 to 0.8

Micro Mist Separator AFD-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AFD-A series will be discontinued in March 2025.
     Please select the AFD-D series.▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AFD-A
    Manual
    Series View search result
    AFD20 to 40-AView search result
SeriesPort sizeFiltration (μm)
AFD20 to 40-A1/8,1/4,3/8,1/2,3/40.01

Vacuum Pad for Panel Holding ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption and holding of the stage of panels, glass circuit boards, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad typePad diameter(mm)
ZP2Vacuum pad for panel holding

Battery-less Absolute Encoder Type
Electric Gripper 2-Finger Type (F Type) LEHF

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function

    Note) ( ): For long strokes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
ModelBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHF3232(64)Note)48 to 12048 to 1205 to 100
LEHF4040(80)Note)72 to 18072 to 1805 to 100

Slide Guide Round Body Air Gripper 4-Finger Type MHS4

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Vertically compact due to its wedge shaped cam construction
    ・Optimally holds rectangular workpieces for positioning operations
    ・Repeatability: ±0.01 mm
    ・Positioning of rectangular workpieces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Guide Round Body Air Gripper 4-Finger Type MHS4
    Manual
    Series View search result
    MHS4View search result
SeriesCylinder bore size (mm)
MHS416,20,25,32,40,50,63

Compact Cylinder/Air Saving Type CDQ2B-X3150

Air Cylinders » Compact Air Cylinders
    ・Air consumption: Max. 46% reduction
     Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air
     (Built-in exhaust return circuit)
    ・Allows for increased energy savings just by piping to the product
    ・The dimensions and mounting dimensions are the same as those of the existing CDQ2 series model.
     * For the through-hole mounting type only
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3150Double acting single rod32,40,50

Air Cylinder NCM

Air Cylinders » Standard Air Cylinders (Round Type)
SeriesBore size (in)
NCM7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2"

5-Port Solenoid Valve/Cassette Type Manifold SZ3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The cassette type allows for easy valve exchange.
    ・Valve has an attached switch for safe maintenance.
    ・The low-profile cassette type with baseless structure takes up less space.
    ・Manifold type no.: SS5Z3

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    DoC
    Series View search result
    SZ3000View search result
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    Manifold
    Series View search result
    SZ3000View search result
SeriesFlow rate characteristics
4/2→3(A/B→R)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3(A/B→R)
b
Flow rate characteristics
4/2→3(A/B→R)
Cv
Applicable
cylinder size
Power
consumption
(W)
SZ30000.770.190.19φ320.6

Go Top