WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Lubricator AL-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Lubricators
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.
    ・Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)

    ∗ The AL20 to 60-A is to be discontinued as of March 2025.
     Select the AL20 to 60-D as a substitute. ▶Click here for details.
     The AL10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Lubricator AL-A
    Manual
    Series View search result
    AL10 to 60-AView search result
SeriesPort sizeBowl capacity (cm3)
AL10 to 60-AM5,1/8,1/4,3/8,1/2,3/4,17 to 135

Vacuum Regulator IRV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Regulators
Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Allows for the adjustment of vacuum line pressure
    ・Single-sided connection series
    ・Weight reduced by 20% (Compared with the previous IRV2000 with IRV20 fitting)
    ・Built-in One-touch fittings
    ・The pressure gauge and digital pressure switch can be easily attached/detached due to being attached by a clip.
    ・Mounting direction of the pressure gauge and digital pressure switch can be changed. (Standard connections only)
    ・Mounting angle of the pressure gauge and digital pressure switch can be changed easily (in 60 degree increments).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure range (kPa)
IRV10φ6,φ8,φ1/4,φ5/16-100 to -1.3
IRV20φ6,φ8,φ10,φ1/4,φ5/16,φ3/8-100 to -1.3

Vacuum Pad: Semiconductive Silicone Rubber ZP3-□HS□

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Discharge static electricity gently. Prevent damage to electronic parts.
    ・Surface resistance: 106 to 109[Ω]
    ・Pad form: Flat type with groove
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 3, 6, 10, 15, 20]
SeriesPad formPad diameter(mm)
ZP3-□HS□Flat type with grooveφ4,φ6,φ8,φ10,φ13,φ16

Power Clamp Cylinder CKZT80

Air Cylinders » Clamp Cylinders
    ・High clamping force: 8800 N (Arm length: 100 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F80

Compact Cylinder Air Saving Type/Polygonal Piston Rectangle Type
 CDQ2B-X3206

Air Cylinders » Compact Air Cylinders
    ・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston
    ・Air consumption: Max. 46% reduction
    ・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
    ・Reduce air consumption just by piping to the product
    ・Compact (Now with a polygonal piston)
     Width: 27% reduction*
     Overall length: 7% reduction*
     * Compared with the CDQ2 series, ø32, 10 mm stroke
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3206Double acting single rod32,40,50

Large Size 5-Port Solenoid Valve VP4□50/4□70

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・For driving large cylinders
    ・Manifold type no.: VVP45, VVP46

    ∗ The VP4□50/4□70 series (AC coil) will be discontinued in September
     2024.
     Please select the VFR5□1□、VFR6□1□ series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Large Size 5-Port Solenoid Valve VP4□50/4□70
    Manual
    Series View search result
    VP4□50View search result
    VP4□70View search result
SeriesFlow rate characteristics
4/2→5/3 (A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VP4□50210.285.6φ14012
VP4□70Effective area:300 mm2Effective area:300 mm2Effective area:300 mm2φ30012

NAAMS Standards Compliant Power Clamp Cylinder CKZ5N

Air Cylinders » Clamp Cylinders
    ・A new structure has achieved downsizing.
     Overall length reduced by 49 mm max.
     Depth reduced by 17.3 mm max. (Interchangeable with existing product
     CKZ3N in terms of installation)
    ・Weight reduced by up to 27%
     Aluminum body with greatly reduced weight
    ・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
    ・Manual lock release operability has been improved.
    ・Spatter-proof construction
     Fully enclosed structure by means of an aluminum body
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • NAAMS Standards Compliant Power Clamp Cylinder CKZ5N
    Manual
    Series Bore size (mm) View search result
    CKZ5N50,63View search result
SeriesArm opening angleSwitchBore size (mm)
CKZ5N15º,30º,45º,60º,75º,90º,105º,120º,135ºTURCK/P&F50,63

Micro Mist Separator Regulator 10-/21-AWD

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AWD20 to 401/8, 1/4, 3/8, 1/20.05 to 0.850.01
21-AWD20 to 401/8, 1/4, 3/8, 1/20.05 to 0.850.01

Go Top