WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pallet Lock Cylinder W-R1/W-R3

Air Cylinders » Clamp Cylinders
    ・Centering applied to correct positional deviation of up to ±50 mm
    ・Through the toggle mechanism, max. clamping force of 4430 N
    ・Arm opening angle: Approx. 70°
    ・The integration of the clamping unit and cylinder unit reduces design and assembly labor.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMass of transferred objectClamping force [N]Bore size (mm)
W-R11000 kg or less4430100
W-R33000 kg or less4070100

5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Metal seal main valve construction
    ・Extensive size variations are available.
    ・For driving medium and large cylinders
    ・A wide variety of manifold options are available.
    ・Compatible with control units (VFS2000/3000/4000, Base mounted type)
    ・Manifold type no.: VV5FS1, VV5FS2, VV5FS3, VV5FS4, VV5FS5
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VFS10001.80.190.40φ501.8
VFS20003.50.320.85φ631.8
VFS30006.80.121.6φ801.8
VFS4000120.223.1φ1401.8
VFS5000200.134.7φ1601.8
VFS6000380.109.0φ2001.8

Water Strainer WF300

Modular F.R.L./Pressure Control Equipment » Regulators
Industrial Filters/Sintered Metal Elements » Industrial Filters
Pressure Control Equipment » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeMesh
WF300Rc1/4, 3/8, 1/2100/70/50/25 mesh

Other Clamp Cylinders 

Air Cylinders » Clamp Cylinders
    ∗ The CKGV series was discontinued in January 2021.
     Please select the CKZT series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
DescriptionSeries
Plate Clamp CylinderM(D)UKA
Clamp CylinderCKGV
Pin Clamp Cylinder
(Compact body type)
CKU

Compact Cylinder NCQ8

Air Cylinders » Compact Air Cylinders
SeriesBore size (in)
NCQ89/16", 3/4", 1 1/16", 1 1/2", 2", 2 1/2", 3", 4"

5-Port Solenoid Valve VFR2000/3000/4000/5000/6000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Rubber seal main valve construction
    ・Extensive size variations are available.
    ・For driving medium and large cylinders
    ・Manifold type no.: VV5FR2, VV5FR3, VV5FR4, VV5FR5
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VFR20003.00.270.7φ631.8
VFR30008.70.382.2φ1001.8
VFR4000140.33.8φ1251.8
VFR5000250.216.2φ1401.8
VFR6000410.179.7φ2001.8

High Speed Pilot Operated Solenoid Valve DXT1215

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・High speed ON: 2.5 ms, OFF: 3 ms
    ・Large flow rate: 330 L/min (ANR)
     ∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
    ・Enclosure: IP67
    ・Power saving: 1.5 W (With power-saving circuit)
    ・Select from 3 or 5 port.
     ∗ 3-port type: Made to order (-X1)
    ・Compact
     Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→E)
b
Power
consumption
(W)
DXT12151.30.231.5 (With power-saving circuit)

Pressure Control Valve (Relief Valve) AP100

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Releases pressure over the set range into the atmosphere and constantly maintains the pressure in a pipe
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Control Valve (Relief Valve) AP100
    Manual
    Series View search result
    AP100View search result
SeriesPort sizeSet pressure (MPa)
AP1001/8,1/40.05 to 0.69

Interface Regulator 

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Interface regulators can be placed on top of the manifold block to reduce the pressure of each of the valves.
    ・For details, refer to the Web Catalog of each series.
     Click here for the 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
     Click here for the 5-Port Solenoid Valve SY3000/5000/7000/9000
     Click here for the 5-Port Solenoid Valve SV1000/2000/3000/4000
     Click here for the 4/5-Port Solenoid Valve SYJ5000/7000
     Click here for the 5-Port Solenoid Valve VQ4000
     Click here for the 5-Port Solenoid Valve VQ5000
     Click here for the 5-Port Solenoid Valve VQC4000
     Click here for the 5-Port Solenoid Valve VQC5000
     Click here for the 5-Port Solenoid Valve VFS3000/4000/5000
     Click here for the 5-Port Solenoid Valve VFR3000/4000/5000
     Click here for the 5-Port Solenoid Valve/ISO Standard VQ7-6/7-8
DescriptionApplicable valveModel
5-Port Solenoid Valve/
Plug-in Type
SY3000
SY5000
SY7000
SY30M-□-□-□
SY50M-□-□
SY70M-□-□
5-Port Solenoid ValveSY3000/5000/7000/9000ARB□000-□-□-2
5-Port Solenoid ValveSV1000
SV2000
SV3000
SV4000
SV1□00-□-□
SV2000-□-□
SV3000-□-□
SV4000-□-□
4/5-Port Solenoid ValveSYJ5000
SYJ7000
ARBYJ5000-00-P
ARBYJ7000-00-P
5-Port Solenoid ValveVQ4000ARBQ4000-00-□-1(Plug-in type)
ARBQ4000-00-□-5(Plug lead type)
5-Port Solenoid ValveVQ5000ARBQ5000-00-□-1(Plug-in type)
ARBQ5000-00-□-5(Plug lead type)
5-Port Solenoid ValveVQC4000ARBQ4000-00-□-1
5-Port Solenoid ValveVQC5000ARBQ5000-00-□-1
5-Port Solenoid ValveVFS2000ARBF2000-00-P-1(Plug-in type)
ARBF2000-00-P-2(Non plug-in type)
5-Port Solenoid ValveVFS3000ARBF30□0-00-□-1(Plug-in type)
ARBF30□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFS4000ARBF40□0-00-□-1(Plug-in type)
ARBF40□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFS5000ARBF50□0-00-□-1(Plug-in type)
ARBF50□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR2000ARBF2000-00-□-1(Plug-in type)
ARBF2000-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR3000ARBF30□0-00-□-1(Plug-in type)
ARBF30□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR4000ARBF40□0-00-□-1(Plug-in type)
ARBF40□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR5000ARBF50□0-00-□-1(Plug-in type)
ARBF50□0-00-□-2(Non plug-in type)
5-Port Solenoid Valve/
ISO Standard
VQ7-6
VQ7-8
ARB250-00-□
ARB350-00-□

Regulator with Built-in Pressure Gauge ARG-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
ARG20 to 40-B1/8,1/4,3/8,1/20.02 to 0.2

Go Top