There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Filter AF-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Reduced required maintenance space: Max. 46% reduction
・Better visibility&increased safety
The bowl is covered with a transparent bowl guard.
∗ The AF20 to 60-A is to be discontinued as of March 2025.
Select the AF20 to 60-D as a substitute. ▶Click here for details.
The AF10-A will continue to be produced, so it can be selected and used
as before.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AF10 to 60-A | M5,1/8,1/4,3/8,1/2,3/4,1 | 5 |
Sponge Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of workpieces with bumps
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Sponge | φ4,φ6,φ8,φ10,φ15 |
Slide Guide Round Body Air Gripper 3-Finger Type MHS3
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・Vertically compact and lightweight due to the wedge shaped cam construction
・Ideal for operations in which external force is applied, such as
press fitting operations
・Repeatability: ±0.01 mm
・Long stroke type: Strokes 2 times longer than the standard type
・Gripping of cylindrical workpieces
・Reliable removal of the workpiece with through-holes and a center pusher
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Double acting | MHS3 | 16,20,25,32,40,50,63,80,100,125 |
Single acting | MHS3-X84 | 16,20,25,32,40,50,63 |
With dust cover | MHSJ3 | 16,20,25,32,40,50,63,80 |
Through-hole | MHSH3 | 16,20,25,32,40,50,63,80 |
With dust cover + Through-hole | MHSHJ | 16,20,25,32,40,50,63,80 |
Long stroke | MHSL3 | 16,20,25,32,40,50,63,80,100,125 |
Power Clamp Cylinder/Compact Type
CKZT-X2797, X3064/X2798□, X3174□/-X3232□, -X3229□
Air Cylinders » Clamp Cylinders-
・Lightweight Weight : 580 g (ø25, Rubber cover)
・Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°, Rubber cover)
・Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
・Force amplification with a toggle mechanism and lock function
・Spatter-proof construction
・Equipped with a proximity switch that can be used in welding magnetic fields
・A model with a manually operated handle (lock specification) is available.
・Selectable rubber or metal cover
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZT-X2797 (Rubber cover) CKZT-X3064 (Metal cover) Base type | 90º,105º | SENSTRONIC | 25, 32 |
CKZT-X2798□ (Rubber cover) CKZT-X3174 (Metal cover) With manually operated handle | 90º,105º | SENSTRONIC | 25, 32 |
Mechanically Jointed Hy-rodless Cylinder with Brake ML1C
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・A brake mechanism has been compactly integrated into the slide table.
・Enables intermediate stops
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Cam follower guide | ML1C | Double acting | 25,32,40 |
Non-rotating Double Power Cylinder/Double Power Cylinder MGZ/MGZR
Air Cylinders » Guide Cylinders
-
・Doubles the output in the extending direction with its unique structure
A built-in non-rotating mechanism using slide keys allows for loads to be mounted directly.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGZ | Double acting, Single rod | 20,25,32,40,50,63,80 |
With end lock | MGZ | Double acting, Single rod | 40,50,63 |
Without non-rotating mechanism | MGZR | Double acting, Single rod | 20,25,32,40,50,63,80 |
Air Slide Table/Long Stroke Type MXY
Air Cylinders » Table Cylinders
-
・High rigidity and high accuracy, Maximum of 400 strokes
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXY | Double acting | 6,10,12 |
Compact Cylinder/Polygonal Piston Rectangle Type CDQ2B-X3164
Air Cylinders » Compact Air Cylinders
-
・Now, more compact and lightweight due to the adoption of a polygonal piston!
・The same height as the existing model but with reduced width and overall length
Weight: 28% reduction (278 g→200 g)
Width: 27% reduction (45 mm→33 mm)
Overall length: 7% reduction (50 mm→46.5 mm)
・Small auto switches can be mounted on 2 surfaces.
∗ CDQ2B-X3164 Series is to be discontinued at the end of July 2025.
Please select CQE Series instead. ▶Click here for details.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3164 | Double acting single rod | 32,40,50 |
NFPA Cylinder NCA1
Air Cylinders » Standard Air Cylinders (Square Cover)Series | Bore size (in) |
---|---|
NCA1 | 1.5", 2", 2.5", 3.25", 4" |
Air Cylinder CG1/CDG1
Air Cylinders » Standard Air Cylinders (Round Type)-
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position
・No trunnion mounting female thread has been added to the basic type.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R,
CDG1KR, CDBG1)
∗ CG1-Z Series is to be discontinued at the end of February 2025.
Please select CG1-Z1 Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG1-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CG1W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Non-rotating rod | CG1K-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Non-rotating rod | CG1KW-Z | Double acting, Double rod | 20,25,32,40,50,63 |
Direct mount | CG1R-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Direct mount, Non-rotating rod | CG1KR-Z | Double acting, Single rod | 20,25,32,40,50,63 |
With end lock | CBG1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |