Electric Actuators

Electric Actuators »  Glossary of Terms L

Glossary of Terms

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z
【L】
Lead

Lead for the lead screw means the distance the screw travels when the motor makes one rotation (and the screw makes one rotation accordingly).


Linear Encoder

An encoder to detect the linear distance. It is used to detect the position of a linear motor etc. There are the optical type and the magnetic type among others.


Linear Motor

An motor which makes an linear movement.


Load Factor

The ratio of the load against the rated output of the motor.


Go Top