There were 706 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H
Flow Control Equipment » Tool Operation Type Speed Controllers-
・Improved environmental resistance with the all metal exterior [With
indicator]
For use in environment with welding spatter (Option BH type)
Contributes to reducing setting time and errors by allowing the user to
adjust flow rate before mounting and operating the cylinder
・Possible to manage the flow rate values using an indicator!
・Flow adjustable with a hexagon wrench tool
Prevents accidental manual operation
・Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the
needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery.
・2 types are available for different applications.
For welding environments and for general environments
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Metal body, Elbow type | ASB-□H | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Clamp Cylinder CK□1
Air Cylinders » Clamp Cylinders-
・Weight: 7% reduction (1.96 kg → 1.82 kg)
・3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
Possible to select depending on the application
・Mounting dimensions are interchangeable with the existing CK1 series
model.
・Switch mounting rod and piping port are mountable in three
orientations.
・Various types of auto switches can be mounted.
Magnetic field resistant auto switches, Standard auto switches
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard magnet type | CKG1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Without magnet | CK1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Strong magnet type | CKP1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
High Performance Electric Actuator/Rod Type LEY□F
Electric Actuators/Cylinders » Rod Type/Guide Rod Type-
・A rod type (LEY□F) has been added. [New]
・Reduces cycle time
LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗1
LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing
model∗2
∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke)
・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
・Max. speed
LEFS□F: 1500 mm/s (Improved by 25% compared with the existing
model)
LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS) CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Step motor (Servo/24 VDC) | LEY16F | 30 to 300 | Max.141 | Max.800 | 2.5,5,10 |
High performance Step motor (Servo/24 VDC) | LEY25F | 30 to 400 | Max.452 | Max.1500 | 3,6,12 |
High performance Step motor (Servo/24 VDC) | LEY40F | 30 to 500 | Max.1058 | Max.1300 | 4,8,16 |
Micro Mist Separator 10-/21-AFD-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AFD20 to 40-D | 1/8,1/4,3/8,1/2,3/4 | 0.01 |
21-AFD20 to 40-D | 1/8,1/4,3/8,1/2,3/4 | 0.01 |
Air Cylinder CA2-XC88/XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Standard | CA2-Z-XC88/XC89/XC91 | Double Acting, Single Rod | 40,50,63,80,100 |
Pressure Gauge
Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
-
∗1 Copper (Cu) and zinc (Zn) free. Please contact your local sales representative for more details.
∗2 Standard products: Copper (Cu) and zinc (Zn) are used for parts other than external parts and wetted parts. For details on G46-SRB, please refer to the Web Catalog for details.
Series | Model | Specification |
---|---|---|
Pressure Gauge | G43-10-01-X300∗1 | Stud, Bourdon tube, Internal parts: Stainless steel |
Pressure Gauge | G46-SRB∗2 | Only external parts and wetted parts are made of stainless steel. |
Rodless Cylinder/Table Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Mechanically Jointed Rodless Cylinder | 25A-MY1B | Basic |
Mechanically Jointed Rodless Cylinder | 25A-MY1M | Slide bearing guide type |
Mechanically Jointed Rodless Cylinder | 25A-MY1C | Cam follower guide |
Mechanically Jointed Rodless Cylinder | 25A-MY1H | Linear guide |
Mechanically Jointed Rodless Cylinder | 25A-MY2C | Cam follower guide |
Mechanically Jointed Rodless Cylinder | 25A-MY2H/HT | Linear guide |
Mechanically Jointed Rodless Cylinder | 25A-MY3A | Basic short type, Rubber bumper |
Mechanically Jointed Rodless Cylinder | 25A-MY3B | Basic standard type, Air cushion |
Mechanically Jointed Rodless Cylinder | 25A-MY3M | Slide bearing guide type |
Magnetically Coupled Rodless Cylinder | 25A-CY3B | Basic |
Magnetically Coupled Rodless Cylinder | 25A-CY3R(G) | Direct mount |
Compact slide | 25A-MXH | Recirculating linear guide |
Compact Slide | 25A-MXS | Cross roller guide |
Compact Slide | 25A-MXQ□A | Recirculating linear guide/Double-ported type |
Compact Slide | 25A-MXQ□B | Recirculating linear guide/Low thrust with high rigidity type |
Compact Slide | 25A-MXQ□C | Recirculating linear guide/Single side-ported type |
Compact Slide | 25A-MXQ□ | Recirculating linear guide/Height interchangeable type |
Compact Slide | 25A-MXQ | Recirculating linear guide |
Compact Slide | 25A-MXF | Cross roller guide |
Compact Slide | 25A-MXW | Recirculating linear guide |
Compact Slide | 25A-MXP | Recirculating linear guide |
Compact Pneumatic Pressure Sensor 10-PSE540
Clean Series/Low-Particle Generation » Switches/Sensors
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Rated pressure range |
---|---|
10-PSE540 | 0 to 1MPa 0 to -101kPa -100 to 100kPa |
Clean Speed Controller 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Elbow type Universal type | 10-AS-F | M3 to 1/2 | φ3.2 to φ12 |
Miniature Fittings 10-M
Clean Series/Low-Particle Generation » Fittings
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
10-M | φ3.2, φ4, φ6 | M3, M5, 1/8 |