WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 706 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


High Pressure Coolant Valve SGH

Process Valves » Coolant Valves
    ・Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New], 14 MPa [New]
    ・Applicable to high-speed grinding and long drilling processes
    ・Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
    ・Service life: 3 million cycles (Based on SMC's test conditions)
    ・Water hammer: Reduced by 20% (Compared to existing model, VNH series)
    ・Power consumption: 0.35 W (24 VDC, V116)
    ・The 3-port dual pressure type has been standardized.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Pressure Coolant Valve SGH
    DoC
    Series View search result
    SGHView search result
SeriesValve typePort sizeOrifice diameter (mmø)
SGHN.C./N.O.3/8 to 17.5 to 15.9

3-Color Display Digital Flow Switch PF2MC7□(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Dry air, N2
    ・3-color/3-screen display
    ・A wide range of flow measurement is possible with 1 product.
     Flow ratio 100:1, Smallest settable increment: 1 L/min
    ・Grease-free
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch PF2MC7□(-L)
    Manual
    Series View search result
    PF2MCView search result
SeriesRated flow range (L/min)
PF2MC5 to 500
10 to 1000
20 to 2000

2-Color Display Digital Flow Switch PFM

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Dry air, N2, Ar, CO2
    ・Grease-free
    ・Integrated flow adjustment valve
    ・Compact, lightweight, Space saving
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PFM
    Manual
    Series View search result
    PFMView search result
  • 2-Color Display Digital Flow Switch PFM
    DoC
    Series View search result
    PFMView search result
SeriesRated flow range (L/min)
PFM0.2 to 10 (0.2 to 5)
0.5 to 25 (0.5 to 12.5)
1 to 50 (1 to 25)
2 to 100 (2 to 50)
( ): For CO2

Compact Pneumatic Pressure Sensor/Switch PSE54□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・PSE Sensor Set Up Tool PSE-ST has been added. [New]
    ・Switch output specification
    ・IO-Link compatible
    ・Analog output (Voltage)
SeriesTypeRated pressure range
PSE541Vacuum pressure0 to -101 kPa
PSE543Compound pressure-100 to 100 kPa
PSE540Positive pressure0 to 1 MPa

3-Screen Display High-Precision Digital Pressure Switch 
ZSE20□(F)/ISE20□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・A low differential pressure range type has been added to the 20A
     series. [New]
    ・Integrated R1/8 fitting with bottom wiring entry
    ・An M12 connector type has been added.
    ・A low pressure range type has been added.
    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    Manual
    Series Type View search result
    ZSE20 (F) ISE20Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20A (F) ISE20ACompound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20B (F)-(L) ISE20B-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20C (F)-(L) ISE20C (H)-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    DoC
    Series Type View search result
    ZSE20 (F) ISE20Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20A (F) ISE20ACompound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20B (F)-(L) ISE20B-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20C (F)-(L) ISE20C (H)-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ZSE20 (F) ISE201 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP40Air
ZSE20A (F) ISE20A2 outputs, Analog output (Voltage/Current)Compound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP40Air
ZSE20AF-X576 to 580 (Made to Order)2 outputs, Analog output (Voltage/Current)Compound pressure−50.0 to 50.0Pa, −100.0 to 100.0Pa, −200 to 200.0PaIP40Air
ZSE20AF-X576 to 580 (Made to Order)2 outputs, Analog output (Voltage/Current)Compound pressure−500 to 500Pa, −1.000 to 1.000kPa, −2.00 to 2.00kPa, −5.00 to 5.00kPa, −10.00 to 10.00kPaIP40Air
ZSE20B (F)-(L) ISE20B-(L)2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP65Air
ZSE20C (F)-(L) ISE20C (H)-(L)2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa, −0.100 to 2.000 MPaIP65General fluids

Oil-free/External Parts Copper-free Pressure Gauge  G46E

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
    ・Oil-free, external parts copper-free
    ・With limit indicator
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G46Eφ42.5R1/8,1/4

Clean Exhaust Filter SFE

Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust Filter
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
    ・This filter enables the direct exhaust of air in a clean room.
     (Cleanliness class 4: ISO14644-1)
     Air can be directly exhausted in a clean room by simply mounting this product to the pneumatic equipment in the clean room.
    ・Piping for exhaust air and relief air is not required.
     Reduces piping installation work and space
    ・Noise reduction: 30 dB (A) or more
    ・One-touch fitting type is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFiltration (μm)Maximum flow capacity L/min (ANR)Port size
SFE0.01 (Filtration efficiency: 99.99%)3,30,65,130,200M5 x 0.8,R1/8,R1/4
φ4,φ6,φ8,φ10

Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Improved environmental resistance with the all metal exterior
    ・Flow adjustable by a flat head screwdriver
     Prevents accidental manual operation
    ・Adjustment needle lock nut feature as standard
     Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
     Helps improve safety in your machinery
    ・More compact: Height reduced by 28% (For G thread, face seal)
    ・2 types are available for different applications.
     For welding environments and for general environments
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D
    Manual
    Type Series View search result
    Metal body, Elbow typeASB-DView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Metal body, Elbow typeASB-DM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Speed Controller with Pilot Check Valve ASP

Flow Control Equipment » Speed Controllers with Special Functions
    ・Integrated pilot check valve and speed controller
    ・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with
pilot check valve
ASP1/8 to 1/2φ6 to φ12φ1/4'' to φ1/2''

Stainless Steel Type Speed Controller with Indicator AS-FSG

Flow Control Equipment » Speed Controllers Special Environments
    ・Stainless steel type
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Available with a restrictor (Made to order: -X214, -X21)
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
AS12□1FSG to 42□1FSGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Universal type
Stainless steel type
AS13□1FSG to 43□1FSGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to 1/2''

Go Top