WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 706 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Reinforced Corrugated Cardboard Specification/Longer Length Reel: Nylon Tubing T0604-X64

Pneumatic Instrumentation Equipment » Piping Materials
    ・Length per roll: 500/250 m
    ・For general pneumatic tubing
    ・Nylon tubing
SeriesTube size Tubing
O.D. ×Tubing I.D.
Fluid
T0604-X64φ6×φ4Air
CLJ2Fine lock
cylinder
http://www.smcworld.com/cad2d/en/item.do?mode=ser&word=clj2

NAMUR Interface 5-Port Solenoid Valve VFN2000N

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・The interface surface is compliant with NAMUR Standards.
     Can be directly installed on industrial valve actuators that comply with NAMUR
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Power consumption (W)
VFN2000N4.570.171.061.8

Filter Regulator: Made to Order AW30 to AW60-X430/X440

Pneumatic Instrumentation Equipment » Regulators
    ・Special temperature environment:
     Special materials are used in the manufacturing of seals and resin parts to allow them to withstand various temperature conditions in cold or tropical (hot) climates.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesEnvironmentPort sizeSet pressure (MPa)Filtration accuracy (μm)
AW30 to AW60-X430Low temperature
-30 to 60℃
1/4 to 10.05 to 0.855
AW30 to AW60-X440High temperature
-5 to 80℃
1/4 to 10.02 to 0.25

Slit Valve XGT

High Vacuum Equipment » Slit Valves
    ・This product is suitable to act as the partition valve between the load lock chamber and the transfer chamber or between the transfer chamber and the process chamber in semiconductor equipment or other equipment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slit Valve XGT
    Manual
    Series View search result
    XGTView search result
SeriesOperating environmental
pressure (Pa)(abs)
FluidOpening window size
(Height x Width)
(mm)
Operating
pressure
(MPa)(G)
XGTAtmospheric pressure
to 10-6
Inert gas type vacuum32 x 222
46 x 236
50 x 336
0.45 to 0.6

Aluminum High Vacuum Angle Valve XLA/C-100/160(-1)-X152

High Vacuum Equipment » High Vacuum Valves
    ・Improved durability of bellows (Flange sizes 100 and 160)
    ・Service life of two million cycles
    ・Space required for equipment can be reduced
     Without restriction on exhaust direction (two ways: from valve element side to bellows side and vice versa)
     Increased flexibility of mounting orientation
    ・Lightweight, Compact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActuationValve
type
Shaft seal
type
ApplicationFlange
size
XLA-100/160-X152Air
operated
Single
acting
(N.C.)
Bellows sealDust free,
Cleaned
100,160
XLC-100/160-1-X152Air
operated
Double
acting
Bellows sealDust free,
Cleaned
100,160

Thermo-chiller Compact Dual/Basic Type for Lasers HRLE

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
    ・The temperatures of 2 fluid channel systems can be controlled individually by 1 chiller.
    ・Space saving, Reduced wiring
     Footprint reduced by 21%
     One power supply system for 2 channels
    ・Energy saving
     Power consumption reduced by 17%
SeriesSet temperature
range
Cooling capacity
(CH1, 2 total)
Temperature
stability
Cooling methodCirculating fluid
HRLE050-ACH1:15 to 25℃
CH2:CH1
temperature
+ 0 to 15℃
4.8kW/5.8k
(50Hz/60Hz)
CH1:±0.1
CH2:±0.5
Air-cooled
refrigeration
Tap water,
Deionized (pure) water
HRLE050-WCH1:15 to 25℃
CH2:CH1
temperature
+ 0 to 15℃
4.8kW/5.8k
(50Hz/60Hz)
CH1:±0.1
CH2:±0.5
Water-cooled
refrigeration
Tap water,
Deionized (pure) water
HRLE090-ACH1:15 to 25℃
CH2:CH1
temperature
+ 0 to 15℃
8.0 kW/9.5 kW
(50 Hz/60 Hz)
CH1: ±0.1
CH2: ±0.5
Air-cooled
refrigeration
Tap water,
Deionized (pure) water
HRLE090-WCH1: 9 kw,19 kW, 26 kW
CH2: 1.0 kW
(Max. 1.5 kW)
9.5 kW/11.0 kW
(50 Hz/60 Hz)
CH1: ±0.1
CH2: ±0.5
Water-cooled
refrigeration
Tap water,
Deionized (pure) water

Thermo-chiller/Inverter Type HRSH

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
    ・Complete with energy-saving triple inverter!
    ・Outdoor installation, Splashproof type (IPX4)
    ・Max. ambient temperature: 45℃
    ・Min. ambient temperature: –20℃ (For the air-cooled type)
    ・Temperature stability: ±0.1℃ (When a load is stable)
    ・Space saving and lightweight: 280 kg (25 kW type)
    ・Compliant with UL Standards, CE-marking
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Inverter Type HRSH
    Manual
    Series View search result
    HRSHView search result
  • Thermo-chiller/Inverter Type HRSH
    DoC
    Series View search result
    HRSHView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSH5 to 35℃10 kW
15 kW
20 kW
25 kW
28 kW
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Non-Metallic Pump/Double Acting Pump PAF

Process Pumps(Diaphragm Pumps) » Process Pumps
Fluoropolymer Equipment/PVC Equipment » Fluoropolymer Process Pumps
    *Tightening bolt, Air switching valve: Stainless steel
     Use the PAF series standard products when a metal-free pump is necessary for hydrofluoric acid, etc.
SeriesActuationDischarge rate
(L/min)
Wetted parts material
PAF3410Automatically operated type1 to 20New PFA
(Fluororesin)
PAF3413Air operated type1 to 15New PFA
(Fluororesin)
PAF3410-X68Automatically operated type1 to 20New PFA
(Fluororesin)
PAF5410Automatically operated type5 to 45New PFA
(Fluororesin)
PAF5413Air operated type5 to 38New PFA
(Fluororesin)

Process Pump PA5000

Process Pumps(Diaphragm Pumps) » Process Pumps
    ・Now with compact / energy saving / high-dispense-volume body material polypropylene (PP)!
    ・Compact: Height 185 mm x Width 134 mm x Depth 202 mm
    ・Lightweight: 3.0 kg (Polypropylene)
    ・Fluid contact body material:
     Selectable from PP (polypropylene), aluminum or stainless steel
    ・Automatically operated type and air operated type are available.
    ・Self-priming makes priming unnecessary
SeriesActuationDischarge rate
(L/min)
Wetted parts material
PA50□□Automatically operated
Air operated
63Polypropylene (PP)
PA51□□Automatically operated
Air operated
60Aluminum (ADC12)
PA52□□Automatically operated
Air operated
60Stainless steel (SCS14)

SUS316L Stainless Steel Fitting VCK

Process Valves » Valves for Water and Chemical Base Fluids
    ・Since sealing tape is not required, there is no need to worry about insulation.
     (Applicable for painting with high voltage)
    ・Easy insertion/removal of piping in narrow spaces
SeriesMaterial/DescriptionPort size
VCKStainless steel fitting
(316L SS)
G1/4

Go Top