There were 705 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Shock Absorber RJ
Air Cylinders » Shock Absorbers-
・Max. operating cycles: 10 million cycles
・Stops transferred objects gently
・Lineup features from M6 to M27
・Compatible with the RB series in terms of mounting
・Applicable models can be selected depending on the operating speed.
L type: 0.05 to 1 m/s
H type: 0.05 to 2 m/s
Short stroke type: 0.05 to 1 m/s
Type | Series | Absorbed energy(J) | Absorption stroke(mm) | O.D. thread |
---|---|---|---|---|
Soft type | RJ | 0.5 to 70 | 4 to 25 | M6 to M27 |
Short stroke type | RJ | 0.5 to 3.7 | 5 to 10 | M8 to M14 |
ISO Cylinder C85
Air Cylinder C75
ISO Products » CylindersAir Cylinders » ISO Cylinders: ISO Standards (6432)
-
・Compliant with ISO Standards (6432) (C85)
・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
・Easy fine adjustment of auto switch position
・Transparent switch bracket improves visibility of indicator LED.
・With auto switch
C85 Series: CD85, CD85W, CD85K, CD85R
C75 Series: CD75, CD75W, CD75K, CD75R
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C85 | Double acting, Double rod | 8,10,12,16,20,25 |
Standard | C85 | Single acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Single acting | 8,10,12,16,20,25 |
Direct mount | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C75 | Double acting, Single rod | 32,40 |
Standard | C75 | Double acting, Double rod | 32,40 |
Standard | C75 | Single acting | 32,40 |
Non-rotating rod | C75 | Double acting, Single rod | 32,40 |
Non-rotating rod | C75 | Single acting | 32,40 |
Direct mount | C75 | Double acting, Single rod | 32,40 |
Valve Mounted Compact Cylinder CVQ
Air Cylinders » Valve Mounted Air Cylinders
-
・Integrated valve and compact cylinder
・Saves manpower, space, and energy
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVQ | Double acting | 32,40,50,63 | CQ2 | SY3000 |
High Precision Stroke Reading Cylinder CEP1
Air Cylinders » Stroke Reading Cylinders
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Series | Action | Bore size(mm) | Applicable counter |
---|---|---|---|
CEP1 | Double acting | 12,20 | CEU5 |
Stopper Cylinder RSQ/RSDQ/RSG/RSDG
Air Cylinders » Stopper Cylinders-
・A wide range of models are available, so it is possible to select a cylinder that meets your needs.
Realizes the labor saving and automation of conveyor lines
・With auto switch (RSDQ series: RSDQ, RSDG series: RSDG)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Fixed mounting height | RSQ | Double acting Double acting with spring Single acting, spring extend | 12,16,20,32,40,50 |
Adjustable mounting height | RSG | Double acting Double acting with spring Single acting, spring extend | 40,50 |
Rotary Clamp Cylinder MK
Air Cylinders » Clamp Cylinders
-
・The allowable moment of inertia is 3 times higher.
(The same as the heavy-duty MK2 series)
・It is possible to mount small auto switches on 4 surfaces.
・Mounting dimensions are interchangeable with the MK series.
・Consolidated to the new MK series and renewed
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MK | Double acting | 12,16,20,25,32,40,50,63 |
Sine Rodless Cylinder REA
Air Cylinders » Specialty Cylinders
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
・Maximum speed: 300 mm/s
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | REA | Double acting | 25,32,40,50,63 |
Direct mount | REAR | Double acting | 10,15,20,25,32,40 |
Slider (Slide bearing) | REAS | Double acting | 10,15,20,25,32,40 |
Slider (Ball bushing bearing) | REAL | Double acting | 10,15,20,25,32,40 |
Linear guide (Single axis) | REAH | Double acting | 10,15,20,25 |
Linear guide (Double axis) | REAHT | Double acting | 25,32 |
Cylinder with Lock CNG/CDNG
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・With auto switch (CDNG series: CDNG)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNG | Double acting, Single rod | 20,25,32,40 | Spring lock |
Fine Lock/Lock-up Cylinder CL□/CDL□
Air Cylinders » Fine Lock Cylinders
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
∗ CL1: Single-directional lock
・With auto switch (CDL□ series: CDLJ2, CDLM2, CDLG1, CDL1)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Fine lock cylinder | CLJ2 | Double acting, Single rod | 16 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Fine lock cylinder | CLM2 | Double acting, Single rod | 20,25,32,40 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Fine lock cylinder | CLG1 | Double acting, Single rod | 20,25,32,40 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Lock-up cylinder | CL1 | Double acting, Single rod | 40,50,63,80,100 125,140,160 | Spring lock |
Dual Rod Cylinder JMGP
Air Cylinders » Dual Rod Cylinders-
・Compact: Overall length shortened by 30.5 mm, Height shortened by 16 mm
・Weight: Max. 69% lighter (0.32 kg → 0.1 kg)
・3 mounting options:
Top mounting, Bottom mounting, Rear mounting
・Piping is possible in 4 directions.
・The solid state auto switch D-M9□ is mountable.
・Suitable for pushing, lifting, or clamping in a transport line.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | JMGPM | Double acting | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |