There were 706 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Speed Controller with One-touch Fitting Compact Type JAS
Flow Control Equipment » Speed Controllers for General Purposes-
・Height 12.7 mm, Height: 9.7 mm shorter (43.3% reduction)
Possible to adjust flow rate even in a narrow space
Easily mounted using a hexagon wrench
・Minimum operating pressure: 0.05 MPa
・Easy to use push-lock type
・Easier and consistent flow setting
Safety Instructions Flow Control Equipment/Precautions
Series Variation Quick Selection Table Green Procurement (RoHS)
Series Variation Quick Selection Table Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS | M3 x 0.5 M5 x 0.8 10-32UNF | φ3.2 to φ4 to φ6 | φ1/8'' to φ5/32'' to φ1/4'' |
FR Double Layer Tubing TRB
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 1.0 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant
(Equivalent to UL-94 Standard V-0)
Safety Instructions Fittings and Tubing/Precautions Series Variations Improved Weather Resistance Tube Green Procurement (RoHS)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRB | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
FR One-touch Fittings Manifold KRM
Fittings and Tubing » Fittings for Special Environments
-
・For use where weld spatter is generated/Flame resistant
(Equivalent to UL-94 Standard V-0)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KRM | φ6,φ8,φ10,φ12 | 1/4,3/8 |
Electro-Pneumatic Regulator ITV
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsIO-Link Devices » Electro-Pneumatic Regulator
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
-
・Stepless control of air pressure in proportion to electrical signals
・Sensitivity: 0.2 kPa (100 kPa specification)
・Linearity: ±1% or less (F.S.)
・Hysteresis: 0.5% or less (F.S.)
・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C, IO-Link
▶IO-Link Master
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS) IO-Link Master Electro-Pneumatic Regulator Application Examples
Green Procurement (RoHS) IO-Link Master Electro-Pneumatic Regulator Application Examples
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV0000 | Built-in One-touch fitting φ4,φ5/32 | 0.001 to 0.1 0.001 to 0.5 0.001 to 0.9 |
ITV1000 | 1/8,1/4 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV2000 | 1/4,3/8 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV3000 | 1/4,3/8,1/2 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
Direct Operated Regulator for 6.0 MPa (Relieving Type) VCHR
Modular F.R.L./Pressure Control Equipment » RegulatorsProcess Valves » 5.0 MPa 2/3 Port Solenoid Valves
Pressure Control Equipment » Regulators

-
・Service life: 10 million cycles
Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
・Uses NSF-H1 approved grease on guide rings (Sliding parts)
・Improved durability through the use of a metal seal type relief valve
・Uses a special fluororesin seal for sliding parts
Stable unattached response, Not easily affected by pressure
Safety Instructions F.R.L. Units/Precautions Series Variations/Solenoid Valves List
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Model | Type | Port size | Set pressure (MPa) |
---|---|---|---|---|
VCHR | VCHR30/40 | Direct operated regulator (Relieving type) | G3/4,1,1 1/2 | 0.5 to 5.0 (Max. operating pressure 6.0) |
Air Filter AF-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・No tools are required.
Easier replacement of the element
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AF20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 5 |
Clean Air Filter/Hollow Fiber Element SFD
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters

-
・Built-in hollow fiber element
・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
・Compliant with the RoHS Directives regulations regarding the reduction
of environmentally detrimental chemicals
・Metal Case Type (Made to Order)
Stainless steel, Aluminum cases
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Type | Flow rate L/min (ANR) (At inlet pressure 0.7 MPa) | Operating pressure | Filtration (μm) |
---|---|---|---|---|
SFD100 | Disposable type (Non-replaceable element) | to 100 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD110 | Disposable type (Non-replaceable element) | to 120 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD200 | Cartridge type (Replaceable element) | to 500 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Air Preparation Equipment » Air Preparation Filters-
・Compressed air purity class: ISO 8573
・Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
Pressure drop: 5 kPa or less
・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
Lighter body weight due to thinner stainless steel bowl
・Space-saving design, Reduced piping labor!
The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
Space and piping work are reduced.
・Easier replacement of the element
The stopper function prevents the bowl from falling.
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS) Element Part No.
Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
---|---|---|---|---|
Main line filter | AFF | 1.0 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 7 to 14.5 | 1,1 1/2, 2 |
Free Mount Cylinder for Vacuum ZCUK
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・In the rectangular compact cylinder CU series, which has a high level of mounting precision, a vacuum passage is provided in the rod to facilitate the mounting of a vacuum pad and to save space.
・Standard vacuum pads (ø2 to ø50) can be mounted.
Safety Instructions Vacuum Equipment/Precautions Actuators/Precautions
Auto Switches/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Series | Bore size: (mm) | Vacuum pad diameter | Stroke (mm) |
---|---|---|---|
ZCUK | 10, 16, 20, 25, 30 | φ2 to φ50 | 5 to 50 |
Vacuum Release Valve with Restrictor SJ3A6
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・2 built-in spool valves
・It is possible to control vacuum adsorption and release with a single
valve unit.
・Width 10 mm (Same size as the SJ3000 series)
・With a restrictor that can adjust the flow rate of the release air
・Built-in replacement filter on both vacuum and release sides
・Can be combined with the 4 port solenoid valve SJ2000/3000 (Made to
order)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)