There were 706 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Polyurethane Flat Tubing 10-TFU
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing

Safety Instructions Features/Basic Specifications/Clean Series Precautions Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Color | Number of cores |
---|---|---|---|
10-TFU | φ4, φ6, φ8 | Black | 2, 3 |
FR Double Layer Polyurethane Tubing TRBU
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 0.8 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant
(Equivalent to UL-94 Standard V-0)
・Superior restoring force compared to the nylon tubing
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRBU | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
Rotary One-touch Fittings KS/KX
Fittings and Tubing » Fittings for General Purposes
-
・Applicable to use for oscillating and rotating sections in robots
・Low torque rotation type rotary One-touch fittings
・Copper-free (Electroless nickel-plated)
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KS | Metric | φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0 1/8,1/4,3/8,1/2 |
KX (High speed type) | Metric | φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0 1/8,1/4,3/8,1/2 |
Booster Regulator VBA
Modular F.R.L./Pressure Control Equipment » Booster RegulatorsBooster Regulators » Booster Regulators

-
・Can increase factory air by a maximum of 200%, Power supply not required
It is possible to get a maximum of double the existing pressure by connecting the air to a factory line.
(VBA11A: maximum 4 times)
Space-saving type that directly connects air tanks and booster regulators
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA | 1/4,3/8,1/2 | VBA1□A:0.2 to 2.0 VBA2□A:0.2 to 1.0 VBA4□A:0.2 to 1.0 VBA43A:0.2 to 1.6 |
Electro-Pneumatic Proportional Valve VEF/VEP
Modular F.R.L./Pressure Control Equipment » Proportional ValvesPressure Control Equipment » Proportional Valves

-
・Stepless control of air flow or pressure by use of electrical signals
・Press-die cushions
Pressure control of welding machines and low-pressure casting
Multi-stage speed control of air cylinders and rotation control of air motors
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size |
---|---|
VEF/VEP | 1/4,3/8,1/2 |
Controller for Electro-Pneumatic Regulator IC
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators

-
・Is mainly used integrated with the ITV0000 series which is not equipped with a display function
・Converts digital input signals into analog output signals
・10 bit parallel input signal (maximum)
Possible pressure setting of 210= 1024 points
・4-point preset output
Applicable to programming functions with up to 20 steps
Filter Regulator AW30/40-X2622
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Pneumatic Instrumentation Equipment » Regulators

-
・Stainless steel 316 and special temperature environment (−40℃) specifications
・Material of external parts: Stainless steel 316
・Ambient and fluid temperatures: −40 to 80℃
・NACE International Standards compliant
Safety Instructions F.R.L. Units/Precautions Product Selection Guide Automation Example Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW30/40-X2622 | 1/4,3/8,1/2,3/4 | 0.05 to 0.85 | 5 |
Mist Separator AFM-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.3 |
Clean Air Module LLB
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters

-
・Modularized clean equipment (Reduced piping labor/Space saving)
Makes clean air easily available
・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%)
・Wetted parts: Grease-free, Silicone-free
・Assembled in a clean room, Shipped and packed in double packaging
・24 combinations are available.
Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB3 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 5 to 100 |
LLB4 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 50 to 500 |
Vacuum Filter AFJ
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum SystemsVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
-
・Prevents problems with vacuum equipment!
・Nominal filtration rating: 5, 40, 80 μm
・Large flow capacity: Max. 660 L/min (ANR)
・Elements can be reused by washing them.
・Water droplets can be removed.
・The bowl is covered with a transparent bowl guard.
Series | Port size | Recommended flow rate L/min (ANR) | Filtration |
---|---|---|---|
AFJ | 1/8,1/4,3/8,1/2 | 180,380,660 | 5,40,80 |