WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 706 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Rotary Actuated Air Gripper 3-Finger Type 11-/22-MHR3/MDHR3

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
    ・Supports class 10 clean room.
SeriesBore size (mm)
11-/22-MHR3Nominal size 10, 15

5 Port Solenoid Valve 10-SZ

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumption (W)
10-SZ30000.77dm3(s・bar)φ320.6

Aluminum One-touch Connection and Release High Vacuum Angle Valve XLAQ/XLDQ

High Vacuum Equipment » High Vacuum Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActuationShaft seal
type
Valve
type
MaterialFlange
size
XLAQAir
operated
Bellows sealSingle acting
(N.C.)
Body : Aluminum
Bellows : Stainless steel 316L
16 to 50
XLDQAir
operated
Bellows seal
O-ring seal
Single acting
(N.C.)
Body : Aluminum
Bellows : Stainless steel 316L
40, 50

Compact Type High Purity Air Operated Chemical Liquid Valve LVD

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Space saving, compact model is available.
     Dimension across inlet/outlet ports: Reduced by up to 29%
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator materials: PPS, PVDF (LVD-F/FN)

    Note) Tubing O.D. for the tube extension type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.
Note)
Metric size
Applicable tubing O.D.
Note)
Inch size
Orifice diameter
(mmø)
LVDIntegrated fittingsN.C./N.O./
Double acting
3 to 191/8 to 3/42 to 16
LVDTube extensionsN.C./N.O./
Double acting
6 to 191/4 to 3/44 to 16
LVD-F/FNLQ1 Integrated fittingsN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVD-F/FNLQ3 Integrated fittingsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22
LVD-F/FNTube extensionsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22

High Purity Air Operated Chemical Liquid Valve JLV20/30/40/50

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
    ・Suppresses the generation of particles and reduced footprint!
     The special structure allows for reduced impact when the valve is closed
     as well as particle generation suppression.
     Reduced footprint (Compared to the existing model):
     Valve width reduced by 20%, Mounting pitch reduced by 45%
    ・Applicable for applications requiring high pressure/high back pressure
     Operating pressure: 0 to 0.5 MPa, Back pressure: 0 to 0.5 MPa
     (Improved by 66% compared to the existing model)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.
Inch
Orifice diameter
(mmø)
JLVAir operated
Integrated fitting
N.C.1/4,3/8,1/2,3/44,8,10,16

High Speed 2 Port Valve (2 Way Valve) SX10

Process Valves » Compact 2/3 Port Solenoid Valves
    ・High-speed response ON: 0.45 ms, OFF: 0.4 ms (±0.05 ms)
    ・Long service life: 5 billion cycles or more
    ・High frequency: 1200 Hz
    ・Width: 9 mm
    ・Low power consumption: 4 W
SeriesFlow rate (L/min)Power consumption (W)Max. operating frequency (Hz)
SX105080
40
10
4
1200
1000
550
350
SX1010080
40
10
4
650
550
300
200
SX1015080
40
10
4
600
500
250
150

3-Color Display Digital Flow Switch for Water PF3W-Z/L

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Applicable fluid: Water, Ethylene glycol aqueous solution
    ・Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
    ・IO-Link compatible
    ・3-color/2-screen display
    ・Compatible with the temperature sensor & flow adjustment valve
    ・Fluid temperature: 0 to 90℃
    ・Compatible with the PFG200 series 3-screen display 4-channel flow
     monitor

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for Water PF3W-Z/L
    Manual
    Series View search result
    PF3W-ZView search result
    PF3W-L
    (IO-Link compatible)
    View search result
  • 3-Color Display Digital Flow Switch for Water PF3W-Z/L
    DoC
    Series View search result
    PF3W-ZView search result
    PF3W-L
    (IO-Link compatible)
    View search result
SeriesRated flow range (L/min)
PF3W-Z0.5 to 4
2 to 16
5 to 40
10 to 100
PF3W-L
(IO-Link compatible)
0.5 to 4
2 to 16
5 to 40
10 to 100
50 to 250

3-Screen Display High-Precision Digital Pressure Switch 
ISE7□/7□G/79S

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・It is possible to change the settings while checking the measured value.
    ・IO-Link
    ・Angled display
     Good visibility from various mounting positions
    ・Rotating display
     Display can rotate 336 degrees after installation
    ・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
             :Liquid or gas that will not corrode materials of parts
              in contact with fluid (ISE7□G/79S)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ISE7□/7□G/79S
    Manual
    Series Type View search result
    ISE70Positive pressure (For air)View search result
    ISE71Positive pressure (For air)View search result
    ISE70GPositive pressure (For general fluids)View search result
    ISE75GPositive pressure (For general fluids)View search result
    ISE76GPositive pressure (For general fluids)View search result
    ISE77GPositive pressure (For general fluids)View search result
    ISE78GPositive pressure (For general fluids)View search result
    ISE79SPositive pressure (For general fluids)View search result
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ISE7□/7□G/79S
    DoC
    Series Type View search result
    ISE70Positive pressure (For air)View search result
    ISE71Positive pressure (For air)View search result
    ISE70GPositive pressure (For general fluids)
    ISE75GPositive pressure (For general fluids)
    ISE76GPositive pressure (For general fluids)
    ISE77GPositive pressure (For general fluids)
    ISE78GPositive pressure (For general fluids)
    ISE79SPositive pressure (For general fluids)
SeriesTypeRated pressure range
ISE70Positive pressure (For air)0 to 1MPa
ISE71Positive pressure (For air)0 to 1.6MPa
ISE70GPositive pressure (For general fluids)0 to 1MPa
ISE75GPositive pressure (For general fluids)0 to 2MPa
ISE76GPositive pressure (For general fluids)0 to 5MPa
ISE77GPositive pressure (For general fluids)0 to 10MPa
ISE78GPositive pressure (For general fluids)0 to 16MPa
ISE79SPositive pressure (For general fluids)0 to 50MPa

Compact Digital Pressure Switch ZSE10(F)/ISE10

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Low profile 9.8 mm
    ・Vertical mounting space reduced to approx. 1/2
     (Compared to ZSE/ISE30A series)
    ・Simultaneous copying is possible for maximum 10 units.
    ・3-step setting
SeriesTypeRated pressure range
ZSE10FCompound pressure-100.0 to 100 kPa
ZSE10Vacuum pressure0.0 to -101.0 kPa
ISE10Positive pressure-0.100 to 1.000 MPa

Go Top