WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 706 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator: High Rigidity Slider Type LEJS63□-□M

Electric Actuators/Cylinders » Motorless Type
    ・Built-in Intermediate Supports
    ・A maximum speed of 1,800 mm/s1 has been achieved throughout the entire stroke!
     The use of intermediate supports results in reduced deflection of the ball screw when a long stroke is used.
    ・Max. stroke: 1,790 mm
    ・Horizontal work load: 85 kg (For the 10 mm lead)
    ・Positioning repeatability: ±0.01 mm (High-precision type)
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEJS63□-□M790 to 1790MAX.85MAX.180010,20,30

Electric Gripper 3-Finger Type (S Type) LEHS

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHS1042.2 to 5.51.4 to 3.55 to 70
LEHS2069 to 227 to 175 to 80
LEHS32836 to 905 to 100
LEHS401252 to 1305 to 120

Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Ball Screw Drive LEFS

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. work load: 65 kg
    ・Positioning repeatability: ±0.015 mm (High precision type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEFS1650 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor/24 VDC)
LEFS2550 to 800Max. 30Max. 11006,12,20
Battery-less absolute
(Step motor/24 VDC)
LEFS3250 to 1000Max. 50Max. 12008,16,24
Battery-less absolute
(Step motor/24 VDC)
LEFS40150 to 1200Max. 65Max. 120010,20,30

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Plug and Play configuration for immediate use
     TMComponent: Easy programming
    ・Compact, lightweight product with high gripping force due to air operation
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision 
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・A split protective cover for easy air gripper maintenance
    ・Standards: ISO 9409-1-31.5-4-M5
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-TM
    for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-TMView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-TM16

Rotary Table MSQ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Compact and lightweight
     Height: Max. 28% reduction (54 mm → 39 mm)
     Weight: Max. 28% reduction (940 g → 680 g)
    ・Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
     * Compared with the existing model (MSQ20)
    ・The adjustable rotation time range is expanded. (0.2 to 2.0 s/90º)
     Can be used at lower speeds compared with the existing model
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Table MSQ
    Manual
    Type Series View search result
    Basic typeMSQView search result
    With external shock absorberMSQ□L
    With external shock absorberMSQ□H
TypeSeriesRack typeSizeRotating angle
Basic typeMSQDouble10,20,30,500 to 190°
With external shock absorberMSQ□LDouble10,20,30,5090° 180°
With external shock absorberMSQ□HDouble10,20,30,5090° 180°

Rotary Actuator CRB1/CDRB1

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・Compact auto switches are mountable. (D-M9□)
    ・Stainless steel specification for main parts (Made to order)
    ・Two different port locations (side and axial) are available.
    ・Mounting: Direct mounting, Foot mounting
    ・With auto switch (CDRB1 series: CDRB1, CDVRB1)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Actuator CRB1/CDRB1
    Manual
    Type Series View search result
    StandardCRB1View search result
    With solenoid valveCVRB1
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRB1Single
Double
50,63,80,10090°100°180°190°270°280°90°100°
With solenoid valveCVRB1Single
Double
50,63,80,10090°100°180°190°270°280°90°100°

Valve Mounted Guide Cylinder MVGQ

Air Cylinders » Valve Mounted Air Cylinders
    ・A valve, speed controller, and cylinder are combined in one unit.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Guide Cylinder MVGQ
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeSeriesBore size(mm)Applicable valve
Slide bearingMVGQM12,16,20SYJ3000
Slide bearingMVGQM25,32,40,50,63VZ3000
VZ5000
Ball bushing bearingMVGQL25,32,40,50,63VZ3000
VZ5000
Ball bushing bearingMVGQL80,100VF3000

Escapements MIW/MIS

Air Cylinders » Stopper Cylinders
    ・Ideal for separating workpieces continuously moving on conveyors, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
2-finger typeMIWDouble acting8,12,20,25,32
1-finger typeMISDouble acting8,12,20,25,32

Clamp Cylinder CK□1

Air Cylinders » Clamp Cylinders
    ・Total tube length reduced by 7 mm (for CKP1□40)
    ・Easy fine speed adjustment with screw adjustment construction
    ・Speed controller valve has no projection from the tube’s external surface
    ・It is possible to mount magnetic field resistant auto switches from
     3 directions.
     D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
    ・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/
     -XC91) (CKG1 only)

    ∗ CK1□-Z Series was discontinued in February 2025.
     Please select CK1□-Z1 Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder CK□1
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCK1Double acting, Single rod40,50,63View search result
    Built-in standard
    magnet type
    (With magnetic field
    resistant auto switch)
    CKG1Double acting, Single rod40,50,63View search result
    Built-in strong
    magnet type
    (With magnetic field
    resistant auto switch)
    CKP1Double acting, Single rod40,50,63View search result
  • Clamp Cylinder CK□1
    Symbol Specifications Download
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionClevis width (mm)Bore size (mm)
StandardCK1Double acting, Single rod16.5,19.540,50,63
Built-in standard
magnet type
(With magnetic field
resistant auto switch)
CKG1Double acting, Single rod16.5,19.540,50,63
Built-in strong
magnet type
(With magnetic field
resistant auto switch)
CKP1Double acting, Single rod16.5,19.540,50,63

Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/CS2Y/CQSY/CQ2Y

Air Cylinders » Specialty Cylinders
    ・Reduces stick-slip in a low-speed range
    ・Stable operation is possible even at a low speed of 5 mm/s.
     (Measurement based on JIS B 8377)
    ・Low sliding is possible even in bi-directional operations.
    ・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)Min. operating
pressure (MPa)
Air cylinderCJ2Y-ZDouble acting, Single rod10, 160.03
Air cylinderCM2Y-Z1Double acting, Single rod20, 25, 32, 400.02
Air cylinderCM2Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderMBY-ZDouble acting, Single rod32, 400.02
Air cylinderMBY-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCA2Y-ZDouble acting, Single rod400.02
Air cylinderCA2Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCS2YDouble acting, Single rod125, 140, 1600.005
Compact cylinderCQSYDouble acting, Single rod12, 160.03
Compact cylinderCQSYDouble acting, Single rod20, 250.02
Compact cylinderCQ2Y-ZDouble acting, Single rod32, 400.02
Compact cylinderCQ2Y-ZDouble acting, Single rod50, 63, 80, 1000.01

Go Top