WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 706 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pressure Gauge for Clean Regulator G46-□-□-SRA,B

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G46-□-□-SRA,Bφ42.5R1/8,1/4

Wide Angle Blow Nozzle IN-225

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Blow Guns
    ・ Capable of spraying a wide area with fluid
     Spray angle: Approx. 100°
SeriesTypeNozzle size
IN-225-1054Nozzle with male threadφ6 equivalent
IN-225-1056
IN-225-1057
IN-225-1059
Nozzle with self-align fittingφ6 equivalent
IN-225-1104Pivot nozzle with male threadφ6 equivalent

Tamper Proof Speed Controller AS

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Flow can be adjusted with a special tool.
    ・Prevents unnecessary manual operation
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With One-touch fittings
Elbow/Universal type
AS□□□1F-TM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
In-line type
AS□□□1F-Tφ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
Dual speed controller
ASD□□□F-TM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
Metal bodyAS□2□0-TM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''

Speed Exhaust Controller ASV

Flow Control Equipment » Speed Controllers with Special Functions
    ・Integrated quick exhaust valve and exhaust throttle valve
    ・Supports the high speed operation of cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
Speed exhaust controllerASV120F/220FM3, M5
Speed exhaust controllerASV310F/410F/510F1/8 to 1/2

Stainless Steel Type Speed Controller with Indicator/In-line Type 
AS-FSG

Flow Control Equipment » Speed Controllers Special Environments
    ・Stainless steel type
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     Flow rate can be controlled numerically with the indicator window.
     4 indicator window directions are available.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
AS1002FSG to AS4002FSG-φ3.2 to φ12φ1/8'' to φ1/2''

Speed Controller for Low Speed Control AS

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Ideal for low-speed control (from 10 to 50 mm/sec)
    ・Number of needle rotations: 10 turns
    ・Available with a restrictor (Made to order: -X214, -X21)∗1
    ∗1 Excludes the dual speed controller
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With One-touch fittings
Elbow/Universal type
AS□□□1FMM5 to 1/4φ3.2 to φ10φ1/8'' to φ3/8''
With One-touch fittings
In-line type
AS□001FMφ3.2 to φ10φ1/8'' to φ3/8''
With One-touch fittings
Dual speed controller
ASD□30FMM5 to 1/4φ3.2 to φ10φ1/8'' to φ3/8''
Standard type (Metal body)AS□□□0MM5 to 1/4φ3.2 to φ10φ1/8'' to φ3/8''

Speed Controller with Indicator AS-FS

Flow Control Equipment » Speed Controllers for General Purposes
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors. The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Electroless nickel plated type is standard.
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeAS12□1FS to 42□1FSM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Universal typeAS13□1FS to 43□1FSM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to 1/2''

Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing TRBU-X259

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Peeling of the outer layer not required to connect fittings
     Reduced labor time, Improved workability
    ・Improved flexibility (Compared with the TRBU)
    ・Lightweight and compact
     Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805)
    ・Suitable for air and water piping in environments where spot welding spatter may be a problem
    ・Increased flow rate due to I.D. expansion: Max. 69% improvement
     (Comparison between the TRBU1208 and the TRBU1210-X259)
SeriesTubing O.D.ColorFluid
TRBU-X259φ3.2,φ4,φ6,φ8,φ10,φ12
(Some products are available as a special order.
Please refer to the catalog for details.)
Black, White, Red, Blue, Yellow, Green
(Some products are available as a special order.
Please refer to the catalog for details.)
Air, Water

Stainless Steel 316 One-touch Fittings KQG2

Fittings and Tubing » Fittings for Special Environments
    ・Compact and lightweight
    ・Fluid temperature: −5 to 150℃
    ・Materials: Metal parts stainless steel 316, seal parts special FKM
    ・Grease-free/Can be used with steam
     Certified to meet current Food Sanitation Law standards
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KQG2Metricφ3.2,φ4,φ6,φ8,φ10,
φ12,φ16
M5
R,Rc 1/8,1/4,3/8,1/2
KQG2Inchφ1/8'',φ5/32'',φ1/4'',φ5/16'',
φ3/8'',φ1/2''
UNF10-32
NPT1/8,1/4,3/8,1/2

Micro Mist Separator AFD-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Filters/Mist Separators/Micro Mist Separators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AFD-D
    Manual
    Series View search result
    AFD20 to 40-DView search result
SeriesPort sizeFiltration (μm)
AFD20 to 40-D1/8,1/4,3/8,1/20.01

Go Top