WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Manifold Regulator ARM10

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Lightweight: 60 g (For the ARM10)
    ・Without pressure display, With pressure gauge, With digital pressure switch
    ・Oil-free (Semi-standard)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Manifold Regulator ARM10
    Manual
    Series View search result
    ARM10View search result
    ARM10F
    (Knob front face)
    View search result
SeriesFeaturesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Set pressure (MPa)
ARM10Direct operated relieving type
Interlocked non-relieving type
(Semi-standard)
φ4,φ6φ5/32,φ1/40.05 to 0.7
ARM10F
(Knob front face)
Direct operated relieving type
Interlocked non-relieving type
(Semi-standard)
φ4,φ6φ5/32,φ1/40.05 to 0.7

Regulator AR-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
    ・Easy to handle
     Easy to hold when unlocked
    ・Selection of pressure gauges
     Square embedded type pressure gauge, Round type pressure gauge,
     Digital pressure switch
    ・Interchangeability is maintained.
     The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
     The brackets and set nuts are the same for both existing and new products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator AR-D
    Manual
    Series View search result
    AR20 to 60-DView search result
SeriesPort sizeSet pressure (MPa)
AR20 to 60-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2

Differential Pressure Gauge GD40

Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
    ・The differential pressure at the inlet and the outlet of compressed air
     equipment can be viewed at a glance on the differential pressure gauge.
     It is ideal for the maintenance control of filters.
    ・Can be easily installed by merely providing a bypass circuit
    ・Provided with a protective cover to prevent hazards
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesAccuracyScale range
GD40±0.006 MPa0 to 0.2 MPa

Mist Separator AM

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and remove oil mist and remove solid particles,
     such as rust or carbon, of 0.3 μm or larger
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AM
    Manual
    Series View search result
    AMView search result
  • Mist Separator AM
    DoC
    Series View search result
    AMView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AM0.3 (Filtration efficiency: 99.9%)300 to 120001/8 to 2

Refrigerated Air Dryer/For Use in Southeast Asia IDFC□

Air Preparation Equipment » Air Dryers
    ・Applicable for the high-temperature environments of tropical regions
    ・Can be used in high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 80℃
     Dew point range : 3℃ to 20℃
    ・Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
    ・Power supply voltage : Single-phase 230 VAC (50 Hz)
SeriesRated inlet conditionAir flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
10℃
Air flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
20℃
RefrigerantPort size
IDFC6050℃
0.7 MPa
0.92.84.7R410A(HFC)
GWP:2088
R1
IDFC7050℃
0.7 MPa
1.64.77.8R410A(HFC)
GWP:2088
R1 1/2
IDFC8050℃
0.7 MPa
2.26.510.9R410A(HFC)
GWP:2088
R2
IDFC9050℃
0.7 MPa
3.19.215.4R410A(HFC)
GWP:2088
R2

Exhaust Cleaner for Vacuum Pump AMV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Captures 99.5% of the greasy fumes exhausted from the vacuum pump
    ・Creates a comfortable working environment without oil mist
    ・Captures and separates 99.5% of even low-flow and highly concentrated greasy fumes
    ・Exhaust ducts from the vacuum pump are not required.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeMax. air flow
[L/min(ANR)]
Oil mist removalFiltration
AMV1, 11/2, 2, 3BJIS 10K FF flange
4BJIS 10K FF flange
360 to 1600099.5% or more0.3μm
(Filtration efficiency: 95%)

Vacuum Gripper for Collaborative Robots ZXP7□01-X1
for Universal Robots 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Plug and Play configuration for immediate use
     URCaps compatible Easy programming
    ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
    ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□01-X1
    for Universal Robots 
    Manual
    Series View search result
    ZXP7□01-X1View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□01-X1Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Mark-free Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For use where adsorption marks must not be left on workpieces
    ・Pad which reduces the number of adsorption marks left on workpieces by the rubber
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Flat typeφ4,φ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZP2High rigidity (Flat type with ribs)φ40,φ50,φ63,φ80,φ100,φ125
ZP2Resin attachmentApplicable pad: φ6,φ8,φ10,φ13,
φ16,φ20,φ25,φ32

Suction Filter ZFC050

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort size
IN side
Port size
OUT side
Filtration
(μm)
ZFC050M5 x 0.8, φ6 barbM5 x 0.83μm, 20μm (Nominal)

Large Size Vacuum Module (Vacuum Generators) ZR

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Compatible with ejector systems and vacuum pump systems
    ・Necessary functions can be combined through a modular design.
    ・Double solenoids provide a self-holding function.
    ・Adaptable to manifold applications
    ・Functions such as a digital vacuum switch or a solenoid valve can be selected.
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZR1101.025532 to 32ZR100
ZR1131.342862 to 50ZR100
ZR1151.5631022 to 100ZR100
ZR1181.8741552 to 125ZR100
ZR1202.0951942 to 150ZR100

Go Top