WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Cylinder with Lock/Heavy Duty Stopper Cylinder 

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Rotary Clamp Cylinder25A-MKStandard
Stopper Cylinder/Fixed Mounting Height25A-RSQStandard
Heavy Duty
Stopper Cylinder
25A-RSHStandard

3-Screen Display Multi-channel Digital Sensor Monitor 
10-PSE200A

Clean Series/Low-Particle Generation » Switches/Sensors

    Clean Series


    ・Up to 4 pressure sensors can be connected!
     Centralized Control Saves Installation Space.
     A Single Monitor Various Applications
    ・It is possible to change the settings while checking the measured value.
    ・IO-Link
SeriesSet pressure rangeApplicable Pressure Sensors
10-PSE200A−0.2 to 2.1kPa
10 to −105kPa
−105 to 105kPa
−10 to 105kPa
−50 to 525kPa
−0.105 to 1.05MPa
10-PSE550
10-PSE531/PSE541/PSE561
10-PSE533/PSE543/PSE563
10-PSE532
10-PSE564
10-PSE530/PSE540/PSE560

Stainless Miniature Fittings 10-MS

Clean Series/Low-Particle Generation » Fittings
SeriesApplicable tubing O.D.Connection thread
10-MSφ3.2, φ4, φ6M5

Free Mount Cylinder with Rubber Cushion 10-/11-/21-/22-CDU

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CDUDouble acting, Single rod6, 10, 16, 20, 25

5 Port Solenoid Valve 10-VQ

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
2/4→3/5 (A/B→R1/R2)
C [dm3/(s・bar)]
Flow rate characteristics
2/4→3/5 (A/B→R1/R2)
b
Flow rate characteristics
2/4→3/5 (A/B→R1/R2)
Cv
Cylinder sizePower consumption (W)
10-VQ10001.00.300.25φ400.4 (Basic)
10-VQ20003.20.300.80φ630.4 (Basic)

Return Filter FH100

Hydraulic Equipment » Hydraulic Equipment
    ・Easy maintenance
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Rated flow range L/minElement μm
(Nominal filtration)
FH1003/4 to 3Paper : 50 to 600
Micromesh : 60 to 700
Paper : 5, 10, 20
Micromesh : 74, 105

JIS Standard Hydraulic Cylinder CH2/CHD2

Hydraulic Equipment » Hydraulic Cylinders
    ・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
    ・Rod cover with block construction makes for easy disassembly and assembly
    ・With auto switch (CHD2 series: CHD2E, CHD2EW, CHD2F, CHD2FW, CHD2G, CHD2H)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CH2E3.5AluminumDouble acting, Single rod32, 40, 50, 63, 80, 100
CH2EW3.5AluminumDouble acting, Double rod32, 40, 50, 63, 80, 100
CH2F7Stainless steelDouble acting, Single rod32, 40, 50, 63, 80, 100
CH2FW7Stainless steelDouble acting, Double rod32, 40, 50, 63, 80, 100
CH2G14IronDouble acting, Single rod32, 40, 50, 63, 80, 100
CH2H14Stainless steelDouble acting, Single rod32, 40, 50, 63, 80, 100

Intelligent Valve Controller ND9000

Pneumatic Instrumentation Equipment » Positioners
    ・Can be used for rotary and linear actuators
    ・SIL 2 certified by TÜV (Acc. to IEC 61508)
    ・Equipped with self-diagnostics
    ・Equipped with fail safe function (fully closed/fully open)
    ・Compatible with HART communication
    ・Enclosure: IP66, NEMA 4X
SeriesEnclosure materialAir connection portSupply pressure (MPa)Input current
ND9100Anodised aluminum alloy
and polymer composite
G1/40.14 to 0.84 to 20 mA
ND9200Anodised aluminum alloy
and tempered glass
NPT1/40.14 to 0.84 to 20 mA
ND9300Stainless steelNPT1/40.14 to 0.84 to 20 mA
ND9400Stainless steel
and polymer composite
NPT1/40.14 to 0.84 to 20 mA

Go Top