WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Related Equipment for Vacuum Systems 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Directional Control Valves
    ・Vacuum Pressure Switches
    ・Vacuum Pressure Gauges
    ・Flow Control Equipment
    ・Made to Order

Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
    ・Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
    ・As the air piping and electric wiring built into the robot are used, no external wiring or piping is required.
     No interference with workpieces or workers
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
    for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 
    Manual
    Series View search result
    ZXP7□12-X1□
    ZXP7□11-X1□
    View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□12-X1□
ZXP7□11-X1□
Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Compact Vacuum Unit (Vacuum Generators) ZB

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
IO-Link Devices » Vacuum Manifold
    ・Compatible with ejector systems and vacuum pump systems
    ・Quick response: Response time of the valve 5 ms, vacuum response time
     28 ms
    ・Energy saving: Air consumption reduced by 17%, Vacuum pressure
     reached increased by 21%
    ・Compact/Lightweight: 46 g
    ・With vacuum pressure switch
     Can copy to up to 10 switches simultaneously
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZB030.323.52 to 8ZB00
ZB040.43.56.52 to 10ZB00
ZB050.54.5102 to 13ZB00
ZB060.67182 to 20ZB00

Electric Actuator/Rod Type LEY

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Top/Parallel
LEY2530 to 400Max. 485Max. 9003, 6, 12
Motorless
In-line
LEY25D30 to 400Max. 485Max. 9003, 6, 12
Motorless
Top/Parallel
LEY3230 to 500Max. 588Max. 12004, 8, 16
Motorless
In-line
LEY32D30 to 500Max. 736Max. 10004, 8, 16
Motorless
Top/Parallel
LEY6350~800MAX.3343MAX.1000 5, 10, 20
Motorless
In-line
LEY63D50 to 800Max. 1910Max. 10005, 10, 20
Motorless
Top/Parallel
LEY100100~1000MAX.12000MAX.50010
Motorless
In-line
LEY100D100 to 1000Max. 12000Max. 50010

Step Motor Driver (Pulse Input Type) LECPA

Electric Actuators/Cylinders » Controllers/Drivers
    ・A driver that uses pulse signals to allow positioning at any position
     The actuator can be controlled from the customers' positioning unit.
    ・Return-to-origin command signal
    ・With force limit function (Pushing force/Gripping force operations are available.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Step Motor Driver (Pulse Input Type) LECPA
    Manual
    Type Series View search result
    Pulse input
    type
    LECPAView search result
  • Step Motor Driver (Pulse Input Type) LECPA
    DoC
    Type Series View search result
    Pulse input
    type
    LECPAView search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Pulse input
type
LECPAStep motor
(Servo/24 VDC)
24 VDC
±10%
5
(Photo-coupler
isolation)
9
(Photo-coupler
isolation)

Step Motor Controller JXCE1/91/P1/D1/L□/M1

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
    ・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
     IO-Link, and CC-Link compatible
    ・Two types of operation command:
     Step no. defined operation, Numerical data defined operation
    ・Transition wiring of communication cables
    ・Numerical monitoring available
    ・IO-Link communication can be performed.
    ・Controller with STO sub-function/JXC□F
SeriesCompatible
motor
Power
supply
voltage
Fieldbus
JXCE1 (Standard)
JXCEF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
EtherCAT™
JXC91 (Standard)
JXC9F (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
EtherNet/IP™
JXCP1 (Standard)
JXCPF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
PROFINET
JXCD1 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
DeviceNet™
JXCL1 (Standard)
JXCLF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
IO-Link
JXCM1 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
CC-Link

Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    Series LEYG Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy.
    ・Lateral end load: 5 times more (compared with rod type, size 25 and 100 stroke)
    ・Compatible with sliding bearing and ball bushing bearing.
     Compatible with moment load and stopper (sliding bearing).
    ・Speed control/Positioning: Max. 64 points
    ・Positioning and pushing control can be selected.
     Possible to hold the actuator when pushing the rod to a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less

    Series LEY AC Servo Motor
    ・High output motor (100/200 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration compatible (5,000mm/s2
    ・Pulse input type
    ・With internal absolute encoder
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
Spec.ModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEYG16D30 to 200Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEYG25D30 to 200Max. 452Max. 5003,6,12
Step motor
(Servo/24 VDC)
LEYG32D30 to 200Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEYG40D30 to 200Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEYG16DA30 to 200Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEYG25DA30 to 300Max. 130Max. 5003,6,12
AC servo motorLEYG25DS30 to 300Max. 485Max. 9003,6,12
AC servo motorLEYG32DS30 to 300Max. 736Max. 10004,8,16

Electric Actuator/High Rigidity Slider Type Ball Screw Drive 
LEJS63□-□M

Electric Actuators/Cylinders » Slider Type
    ・Built-in intermediate supports
    ・A maximum speed of 1,800 mm/s has been achieved throughout the
     entire stroke!
     The use of intermediate supports results in reduced deflection of the ball
     screw when a long stroke is used.
    ・Max. stroke: 1,790 mm
    ・Horizontal work load: 85 kg
    ・Positioning repeatability: ±0.01 mm (High-precision type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationSeriesStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
AC servo motorLEJS63□-□M790 to 1790Max. 85Max. 180010,20,30

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-DTP/HC10DT/HC10
for the YASKAWA Electric Corporation MOTOMAN-HC 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・1 air supply tube and the electric wiring can be operated simply by connecting the annex cable.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・A split protective cover for easy air gripper maintenance
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-DTP/HC10DT/HC10
    for the YASKAWA Electric Corporation MOTOMAN-HC 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-DTP
    JMHZ2-16D-X7400B-HC10
    JMHZ2-16D-X7400B-HC10DT
    View search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-DTP
JMHZ2-16D-X7400B-HC10
JMHZ2-16D-X7400B-HC10DT
16

Rotary Gripper MRHQ

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・The gripper function and the rotation function have been integrated in a compact package.
    ・It is possible to grip and reverse workpieces in conveyor lines with a single unit.
    ・Rotation range and angle are adjustable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
StandardMRHQ10,16,20,25
With dust coverMRHQ-X11□10,16,20,25

Go Top