There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-CP96 (Bore size 125)
List of ATEX Compliant Products » Air CylinderSerial Transmission System/ATEX Directive/Integrated type, for input/output 56-EX600
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemBattery-less Absolute Encoder Type
Electric Actuator/High Performance Rod Type LEY□G
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Reduces cycle time
Cycle time: Reduced by 33% (0.65 s ← 0.97 s) compared with the existing
model∗
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
Max. speed: 700 mm/s (Improved by 40% compared with the existing
model)
∗When LEY25GA-300 is operated from 0 to 300 mm (stroke)
・Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the
use of batteries.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Battery-less absolute (Step motor 24 VDC) | LEY16G | 30 to 300 | Max. 141 | Max. 700 | 2.5,5,10 |
High performance Battery-less absolute (Step motor 24 VDC) | LEY25G | 30 to 400 | Max. 452 | Max. 700 | 3,6,12 |
High performance Battery-less absolute (Step motor 24 VDC) | LEY40G | 30 to 500 | Max. 1058 | Max. 800 | 4,8,16 |
Filter Regulator 10-/21-AW-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AW20 to 40-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
21-AW20 to 40-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG
Flow Control Equipment » Speed Controllers Special Environments-
・Improved environmental resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
・Max. operating temperature: 150°C
・NSF H1 grease
・Connection thread: Supports M5, R, and G
・Material: Stainless steel 316 (Body A), FKM (Seal material)
* Stainless steel 304 is used as the material for parts other than body A.
・Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Elbow Type | ASG | M5×0.8 R,G 1/8 | φ6 |
Dust Resistant Cylinder CM2/CG1/MB/CQ2/MGP-XC4□
Air Cylinders » Environment Resistant Cylinders-
・CM2-XC4□ has been added. New
・Up to 6 times more durable in dusty environments
Applicable powder particle size: 20 to 100 μm
Suitable for environments with ceramic powder, toner powder, paper
powder, and metallic powder
∗ Excludes weld spatter
・Can be selected according to the application
A Lube-retainer (stable lubrication function) and a heavy-duty scraper
can be mounted on the piston rod.
For the MGP series compact guide cylinder, they can also be mounted
on the guide rod (one or both sides).
・The rod cover assembly can be replaced according to the operating
environment.
∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC4□ | Double acting | 20, 25, 32, 40 |
Air cylinder | CG1-XC4□ | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | MB-XC4□ | Double acting | 32, 40, 50, 63, 80, 100 |
Compact cylinder | CQ2-XC4□ | Double acting | 20, 25, 32, 40, 50, 63 |
Compact guide cylinder | MGP-XC4□ | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
2-Layer Fluoropolymer Polyurethane Tubing TUL
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Flexible 2-layer tube with polyurethane outer layer
・2-layer construction (Outer layer: Polyurethane, Inner layer: Fluoropolymer)
・Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUL | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue, Translucent | Air, Water, Class 1 turbine oil (ISO VG32), Inert gas |
Suction Cup ZP3C
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Suitable for the adsorption transfer of corrugated cardboard, etc.,
requiring abrasion resistance
・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than 4 times the abrasion resistance of SMC’s urethane suction
cups
・Reduced suction of foreign matter, such as paper particles, due to mesh
filter
Can be replaced without tools
・2.5-stage bellows type
Optional inner ring and retainer
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3C | Flat type with rib | φ20, φ25, φ32, φ40, φ50 |
ZP3C | Bellows type | φ20, φ25, φ32, φ40, φ50 |
ZP3C | 2.5-stage Bellows type | φ32, φ40, φ50 |
Rotary Clamp Cylinder MK2T-XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Double Guide Type | MK2T | Double acting | 32, 40, 50, 63 |