There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Smooth Vent Valve XVD
High Vacuum Equipment » High Vacuum Valves
-
・The valve/needle valve-integrated construction requires only 1/4 the piping space of previous models.
・Particle numbers have been significantly reduced through the use of a metal diaphragm in the sheet portion.
・Flow of both the initial air supply and the main air supply can be adjusted.
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Auto Switches Common Specifications Green Procurement (RoHS)
Series | Valve type | Fluid | Piping | Port size |
---|---|---|---|---|
XVD | Normally closed (Pressurize to open, Spring seal) | Nitrogen, Air, Inert gas, etc. | VCR® Swagelok® | 1/4B |
Peltier-Type Chemical Thermo-con HED
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
-
・Heat exchanger for direct temperature control that uses a Peltier device
・Compatible with a wide range of chemical liquids through the use of a fluororesin
heat exchanger
・Compliant with CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HED | 10 to 60℃ | 300 W, 500 W, 700 W, 900 W | ±0.1℃ | Peltier-type water-cooled | Deionized water, Fluorinated fluidAmmonia hydrogen peroxide solution, etc. |
Fluoropolymer Tubing (PFA) TLM/TILM
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » TubingFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260°C
Water: 0 to 100°C (No freezing)
・Food Sanitation Law compliant
・Compliant with the FDA's (Food and Drug Administration)
§ 177.1550 dissolution test
Series | Tubing O.D. Metric | Tubing O.D. Inch | Color |
---|---|---|---|
TLM/TILM | φ2,φ3,φ4,φ6,φ8,φ10,φ12,φ16,φ19,φ25 | φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4'',φ1'',φ1 1/4'' | Translucent, Red, Blue, Black |
Desktop Duster Box ZVB
Static Neutralization Equipment » Static Neutralization Equipment Desktop Duster Box-
・Static neutralization, dust removal, and dust collection processes have
been integrated into one box.
・Supports workpieces of various sizes:
Electronic components, lenses, smartphones, lamp covers, cosmetic
cases, parts for home appliances
・Static neutralization and dust removal efficiency have been improved by
separation from the ion blow and air blow structure.
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Size | Ion generation method | Offset voltage |
---|---|---|---|
ZVB20 | A4 | Corona discharge type | Within ±10 V (Static neutralization distance: 100 mm from the nozzle) |
ZVB40 | A3 | Corona discharge type | Within ±10 V (Static neutralization distance: 100 mm from the nozzle) |
3-Screen Display Sensor Monitor PSE300A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・Compatible with 5 types of pressure sensor
Applicable sensor: PSE53m, PSE54m, PSE550, PSE57m, PSE56m
・It is possible to change the settings while checking the measured value.
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa |
3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Up to 4 pressure sensors can be connected!
Centralized control saves installation space.
A single monitor various applications
・It is possible to change the settings while checking the measured value.
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Series | Set pressure range | Applicable pressure sensors |
---|---|---|
PSE200A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa | PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |
Air Checker/Electronic Pressure Switch PS1000/1100/1200
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Plug-in port for One-touch fittings.
・With LED light.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
PS1000 | Positive pressure | -0.1 to 0.45 MPa |
PS1100 | For vacuum/residual pressure | -0.1 to 0.4 MPa |
PS1200 | For vacuum | -100 to 0 kPa |
Stainless Steel Speed Controller (Elbow Type) ASG
Flow Control Equipment » Speed Controllers Special Environments
-
・Material: Stainless steel 316
Sealant: Special FKM
Seat ring: Stainless steel 303
・Applicable tubing materials
FEP, PFA, Nylon, Soft nylon, Polyurethane, Polyolefin
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Elbow Type | ASG | M5 to 1/2 | φ4 to φ12 |
In-line Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
・A panel mount type has been added. [New]
No tools required, Reduced installation work
・Reduces labor time
Easy to use push-lock type
Knob O.D.: Almost doubled
・Improved reproducibility of flow rate
・Lightweight: Weight reduced by approx. 27%
・The electroless nickel plating type is standardized.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS2002F to AS4002F | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Antistatic Soft Nylon Tubing TAS
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 1.2 MPa (at 20℃)
・For preventing static electricity
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TAS | φ3.2,φ4,φ6,φ8,φ10,φ12 | Black | Air |