There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Compliant with ISO 8573-1 compressed air purity class
・Face-to-face and depth dimensions reduced by up to 30%
・Lightweight: Max. 50% reduction (0.19 kg)
・Flow capacity: Max. 50% increase
・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
・Color-identifiable elements
・A model with an element service indicator is also available. (AFF, AM,
AMD)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Nominal filtration rating[μm] | Oil concentration on the outlet side [mg/m3] |
---|---|---|---|
AFF20 to 60-D Line filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 (Filtration efficiency: 99%) | — |
AM20 to 60-D Mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.1(Filtration efficiency: 99%) | Oil mist 1 (≈ 0.8 ppm) or less |
AMD20 to 60-D Micro mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.01(Filtration efficiency: 99.9%) | Oil mist 0.1 (≈ 0.08 ppm) or less |
AMK20 to 60-D Activated carbon filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | — | Oil vapor 0.003 (≈ 0.0025 ppm) or less |
Longer Life Cylinder CJ2-XB24
Air Cylinders » Standard Air Cylinders (Round Type)-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the
existing models, CJ2 Air Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CJ2-XB24 | Double acting, Single rod | 6, 10, 16 |
Deceleration Controller DAS
Flow Control Equipment » Speed Controllers with Special Functions-
・2-speed control reduces cycle time
Allows for the impact relaxation of the stroke end
Allows for the 2-speed control of cylinders
The deceleration position (cushion timing) and 2nd speed (cushion
intensity) can be adjusted.
・Possible to control flow rate values using an adjustment handle with
graduations
・Space saving
Maximum 76% reduction of occupying space (196 cm3 ← 811 cm3)
Type | Series | Applicable tubing O.D.
Metric | Applicable tubing O.D.
Inch | Applicable cylinder range |
---|---|---|---|---|
Deceleration controller | DAS5-□ | φ4 to φ8 | ø5/32" to ø5/16" | ø10 to ø40 |
Deceleration controller | DAS7-□ | φ8 to φ12 | ø5/16" to ø1/2" | Up to ø100 |
Pneumatic Instrumentation Equipment/ATEX Directive/Cylinder Positioner 56-IP200
List of ATEX Compliant Products » Pneumatic Instrumentation EquipmentProcess Valves/Process Pumps/ATEX Directive/Process Pump 56-PA3000・5000
List of ATEX Compliant Products » Process Valves/Process PumpsRotary Actuators/ATEX Directive/Rotary Actuators/Free Mount type 55-CRBU2
List of ATEX Compliant Products » Rotary ActuatorsAir CylinderAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C96-C (Bore size 32 to 100)
List of ATEX Compliant Products » Air CylinderSerial Transmission System/ATEX Directive/Output 56-EX260
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemISO Cylinders
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
(ISO Standards) Air Cylinder | 25A-C85 | Standard |
(ISO Standards) Air Cylinder | 25A-CP96 | Standard |
(ISO Standards) Air Cylinder | 25A-C96 | Standard |
(ISO Standards) Compact Cylinder | 25A-C55 | Standard |
Regulator with Backflow Function 10-/21-AR□K-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-AR20K to 60K-D | 1/8, 1/4, 3/8, 1/2, 3/4,1 | 0.05 to 0.85 |
21-AR20K to 60K-D | 1/8, 1/4, 3/8, 1/2, 3/4,1 | 0.05 to 0.85 |