There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Cylinder CJ2/CDJ2
Air Cylinders » Standard Air Cylinders (Round Type)-
・Double foot and head flange have been added to the available mounting types.
・Easy fine adjustment of auto switch position
・The auto switch mounting type, band, or rail can be selected with the model number.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (CDJ2-Z series: CDJ2, CDJ2W, CDJ2K, CDJ2Z, CDJ2ZW, CDJ2RA, CDJ2RK)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-Z | Double acting, Single rod | 6, 10, 16 |
Standard | CJ2-Z | Single acting (Spring return/extend) | 6, 10, 16 |
Standard | CJ2W-Z | Double acting, Double rod | 6, 10, 16 |
Non-rotating rod | CJ2K-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod | CJ2K-Z | Single acting (Spring return/extend) | 10, 16 |
Built-in speed controller | CJ2Z-Z | Double acting, Single rod | 10, 16 |
Built-in speed controller | CJ2ZW-Z | Double acting, Double rod | 10, 16 |
Direct mount | CJ2RA-Z | Double acting, Single rod | 10, 16 |
Direct mount | CJ2RA-Z | Single acting (Spring return/extend) | 10, 16 |
Non-rotating rod/ Direct mount | CJ2RK-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod/ Direct mount | CJ2RK-Z | Single acting (Spring return/extend) | 10, 16 |
With end lock | CBJ2 | Double acting, Single rod | 16 |
Solenoid Valve (with M Connector) /ISO Standard EVS1-01/1-02
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves
Model | Flow rate | Applicable cylinder size | Power consumption (W) |
---|---|---|---|
EVS1-01 | 1000 L/min (ANR) | φ100 | 1.0 |
EVS1-02 | 400 L/min (ANR) | φ80 | 1.0 |
Two Hand Control Valve VR51
Directional Control Valves » Mechanical Valves/Transmitters-
・Equipment featuring a safety circuit
・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
・An output requires synchronized two-handed operation. (within 0.5 s)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Sonic conductance:C | Port size Metric size | Port size Inch size | Applicable tubing material |
---|---|---|---|---|
VR51 | 0.3 dm3/(s・bar) | φ6 | φ1/4 | Nylon Soft nylon Polyurethane FR soft nylon FR double layer FR double layer polyurethane |
5-Port Air Operated Valve VFA1000/3000/5000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VF1000/3000/5000 series.
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VFA1000 | 0.53 | 0.28 | 0.13 | φ40 |
VFA3000 | 3.1 | 0.32 | 0.75 | φ80 |
VFA5000 | 10.0 | 0.49 | 2.9 | φ125 |
Wireless System Compact Remote EX600-W
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Directional Control Valves » Wireless System

-
・Applicable to existing wireless systems
・Compact, Lightweight
Area: Approx. 61% reduction∗ (59.8 cm2 ← 155 cm2)
Volume: Approx. 86% reduction∗ (159 cm3 ← 1,139 cm3)
Weight: Approx. 87% reduction∗ (130 g ← 965 g)
∗ For the e-CON type
(Compared with the existing remote, M8 connector/digital 8 inputs specification)
・Variations
e-CON type, Grommet type, IO-Link device compatible
▶Wireless System Base
▶IO-Link Devices
Series | Enclosure | Communication protocol | Radio wave type |
---|---|---|---|
EX600-W | e-CON type: IP20 Grommet type: IP67 IO-Link device compatible: IP67 | SMC original protocol | Frequency Hopping Spread Spectrum (FHSS) |
Serial Transmission System EX510
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products

-
For Input/Output, Gateway Type
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX510 | IP20 | CC-Link DeviceNet™ PROFIBUS DP EtherNet/IP™ (Made to order) PROFINET (Made to order) | SJ2000,3000 SY3000,5000,7000 (Plug-in) SY3000,5000,7000,9000 SYJ3000,5000,7000 SQ1000,2000 SZ3000 VQ1000,2000 VQZ1000,2000,3000 S0700 |
Serial Transmission System EX500
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
-
For Input/Output, Gateway Type
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
*The EX500 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX500 | IP67 | EtherNet/IP™ PROFINET | SY3000,5000,7000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) |
3-Port Solenoid Valve S070
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・7 mm wide compact solenoid valve manifold
・Weight of valve alone: 5 g
・Single unit specifications, base mounted manifolds, and body ported manifolds can be selected.
・Manifold type no.: SS073
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics C[dm3/(s・bar)] | Flow rate characteristics b | Flow rate characteristics Cv | Power consumption (W) | Max. operating pressure: MPa |
---|---|---|---|---|---|
S070 | 0.042 0.060 0.042 0.060 0.021 0.042 | 0.27 0.28 0.27 0.28 0.27 0.28 | 0.011 0.016 0.011 0.016 0.006 0.011 | 0.5 0.5 0.35 0.35 0.1(With power saving circuit) 0.1(With power saving circuit) | 0.5 0.3 0.3 0.1 0.3 0.1 |
3-Port Solenoid Valve/Pilot Operated Poppet Type VG342
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
-
・Low power consumption
・No lubrication required
・Can be used under vacuum or low pressure
・Easy conversion to N.C., N.O., or external pilot
・Can be used as either a selector or divider valve (External pilot type)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→P) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→P) b | Flow rate characteristics 2→3(A→P) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VG342 | 38 | 0.32 | 9.8 | 4(Standard) 1.8(Energy-saving type) 1.8(Continuous duty type) | -101.2 kPa |
Wireless System/Compact Wireless Base EXW1-X10
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)-
· Pairing with wireless remote and various parameter settings without using IO Configurator.
∗ Configuration of IO-Link devices not included.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Subject |
---|---|---|---|
EXW1-X10 | IP67 | EtherNet/IP™,PROFINET | All Wireless remotes,Air Management System,Wireless remote (IO-Link master) |