There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Clamp Unit CDQ2
Arc Welding Process Equipment » Specialty Cylinders
-
・Space saving
Used to clamp the workpiece, and open or close the spatter cover of the workpiece.
・Labor reduction
Reduces design and assembly labor by integrating the cylinder and clamping mechanism.
・Clamp unit used in common
Both ø20 and ø32 clamp cylinders use the same clamp unit and only the clamp unit can be replaced.
This contributes to reduction of spare parts.
・Possible to clamp in both directions
Capable of clamping in both directions with an arm opening/closing angle of 90° or more
Safety Instructions Actuators/PrecautionsSpecialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Bore size(mm) | Arm opening angle |
---|---|---|
CDQ2B20-DCT1710T | 20 | 96° |
CDQ2B32-DCR0859R | 32 | 96° |
Compact Guide Cylinder MGPM-XC88(W)/XC89W/XC91(W)
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Bearing type | Series | Action | Bore size(mm) |
---|---|---|---|---|
Basic | Slide bearing | MGPM-XC88(W)/XC89W/XC91(W) | Double acting | 32,40,50,63,80,100 |
Pressure Sensor for General Fluids 10-PSE560
Clean Series/Low-Particle Generation » Switches/Sensors
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Rated pressure range |
---|---|
10-PSE560 | 0 to 1MPa 0 to -101kPa -100 to 100kPa 0 to 500kPa |
Speed Controller with Indicator/In-line Type 10-AS-FS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | 10-AS1002FS to AS4002FS | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Stainless One-touch Fittings 10-KG
Clean Series/Low-Particle Generation » Fittings
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
10-KG | φ4,φ6,φ8,φ10,φ12,φ16 | M5 x 0.8, 1/8, 1/4, 3/8, 1/2 |
Super Mist Separator 10-AME
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AME | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Mini Free Mount Cylinder 10-/11-CUJ
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-CUJ | Double acting, Single rod | 6, 8, 10 |
5 Port Solenoid Valve 10-S0700
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Flow rate characteristics 1→4/2(P→A/B) C[dm3/(s・bar)] | Flow rate characteristics 1→4/2(P→A/B) b | Flow rate characteristics 1→4/2(P→A/B) Cv | Cylinder size | Power consumption (W) |
---|---|---|---|---|---|
10-S0700 | 0.39 | 0.39 | 0.11 | φ25 | 0.35 |
Vertical Return Filter FHBA
Hydraulic Equipment » Hydraulic Equipment
-
・Vertical return filters are designed for mounting directly on top of oil tanks used in
hydraulic systems. They prevent the dust generated within the circuit from
entering the tank and help keep the oil clean. This efficient configuration reduces
the total number of filters required.
・It is possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB-□□H).
Series | Port size (Rc) | Max. flow rate L/min | Element μm (Nominal filtration) |
---|---|---|---|
FHBA | 3/4 to 1 1/2 | 150, 300, 400 | Paper : 5, 10, 20 Micromesh : 5, 10, 20 |
ISO Standard Hydraulic Cylinder CHS□/CHDS□
Hydraulic Equipment » Hydraulic Cylinders
-
・CHSD: ISO Standard (10762), CHSG: ISO Standard (6020-2)
・Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly
・Smaller cover section compared to tie-rod cylinders
・Reduced overall length (Compared to the CH2 series)
・With auto switch (CHDS□ series: CHDSD, CHDSG)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CHSD | 10 | Stainless steel | Double acting, Single rod | 40, 50, 63, 80, 100 |
CHSG | 16 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |