WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Reinforced Corrugated Cardboard Specification/Longer Length Reel: FEP Tubing (Fluoropolymer) TH0604-X64

Pneumatic Instrumentation Equipment » Piping Materials
    ・Length per roll: 500/250 m
    ・Operating temperature: 200℃
    ・Compatible with the Food Sanitation Law.
SeriesTube size Tubing
O.D. ×Tubing I.D.
Fluid
T0604-X64φ6×φ4Air, Water, Inert gas

NAMUR Interface 3/5-Port Solenoid Valve IP67 Compliant, Hygienic Design Type VFN2120N-X23/-X36

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・A hygienic design has been adopted.
     Resin body with less concaves
     Direct cleaning of the valve is possible. (IP67)
    ・3-port/5-port valves are available.
     Due to the function plate, 3/5-port valves are selectable.
    ・Low power consumption
     Power consumption: 0.5 W
    ・Port threads: NPT1/4, G1/4
SeriesFlow rate characteristics
(Cv/Effective area)
Manual overrideType of coil insulationPower consumption (W)
VFN2120N-X23/-X360.8/11mm2Push type
Locking type (Tool required)
Locking type (Manual type)
Class B0.5

Pneumatic-Pneumatic Positioner IP5000/5100

Pneumatic Instrumentation Equipment » Positioners
SeriesPort sizeSupply air pressure (MPa)Input pressure (MPa)
IP5000/5100Rc1/40.14 to 0.70.02 to 0.1

Industrial Filter/Vessel Series FGG

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for high-flow filtration (Max. 350 L/min)
    ・Easy element replacement for the V-band type
     (With cover anti-scattering mechanism)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGG
    Manual
    Series View search result
    FGGView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGGRc20.7 MPaMAX. 80

Aluminum High Vacuum Angle Valve XL□

High Vacuum Equipment » High Vacuum Valves
    ・High fluorine resistance
    ・Minimal outgassing
    ・Minimal contamination from heavy metals

    ∗ The XLA(V)/C/F(V)/G with flange sizes of 16 to 80 has been
     discontinued in September 2017.
     Please select the XLA(V)-2/XLC-2/XLF(V)-2/XLG-2 series.
SeriesActuationValve
type
Shaft seal
type
ApplicationFlange
size
XLAAir
operated
Single
acting
(N.C.)
Bellows sealDust-free
Cleaned
16 to 160
XLAV
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
Bellows sealDust-free
Cleaned
16 to 160
XLCAir
operated
Double
acting
Bellows sealDust-free
Cleaned
16 to 160
XLCV
(With solenoid valve)
Air
operated
Double
acting
Bellows sealDust-free
Cleaned
16 to 80
XLFAir
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation
High operating cycles
16 to 160
XLFV
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation
High operating cycles
16 to 160
XLGAir
operated
Double
acting
O-ring sealHigh-speed operation
High operating cycles
16 to 160
XLGV
(With solenoid valve)
Air
operated
Double
acting
O-ring sealHigh-speed operation
High operating cycles
16 to 80
XLDAir
operated
Single
acting
(N.C.)
Bellows/O-ring
seal
For preventing dust turbulence
For preventing a pump from
running overloaded
25 to 160
XLDV
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
Bellows/O-ring
seal
For preventing dust turbulence
For preventing a pump from
running overloaded
25 to 160
XLHManualManualBellows sealDust-free
Cleaned
16 to 50
XLSElectromagneticSingle
acting
(N.C.)
(Bellows balance)For portable equipment not
requiring air
16, 25

Diaphragm Valve for Ultra High Purity AP

Process Gas Equipment » Process Gas Equipment
    ・For UHP gas delivery in semiconductor and other clean industries
    ・Used as a gas shutoff valve
    ・No spring is used for the wetted parts and the drive part is also separated from the diaphragm. Dead space in the flow path is small in order to suppress particle generation.
SeriesDescriptionTypeBody material
APFor Ultra High PurityAir Operated Type Diaphragm Valve316L SS secondary remelt
APFor Ultra High PurityManually Operated Type Diaphragm Valve316L SS secondary remelt
APFor Ultra High PurityMetering Valve316L SS secondary remelt
AZFor Ultra High PurityAir Operated Type Diaphragm ValveSUS316L
AZFor Ultra High PurityManually Operated Type Diaphragm ValveSUS316L
AZFor Ultra High PurityMetering ValveSUS316L
AKFor General ApplicationsAir Operated Type Diaphragm ValveSUS316
AKFor General ApplicationsManually Operated Type Diaphragm ValveSUS316
AKFor General ApplicationsMetering ValveSUS316

Thermo-chiller/High-performance Type HRZ

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance Type & Inverter Type
This product can only be shipped to China, Taiwan, Korea, Singapore,Malaysia, and Japan. For use in regions other than the aforementioned, order the HRZ-F.

    ・Suitable for semiconductor processing equipment with a wide variety of
     features, such as high-temperature stability, a wide temperature range,
     failure diagnosis, external communication, etc.
    ・Compliant with various safety standards
    ・Compliant with UL Standards, SEMI Standards, CE-marking

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/High-performance Type HRZ
    Manual
    Series Cooling capacity View search result
    HRZ1 kW, 2 kW,
    4 kW, 8 kW
    View search result
  • Thermo-chiller/High-performance Type HRZ
    DoC
    Series Cooling capacity View search result
    HRZ1 kW, 2 kW,
    4 kW, 8 kW
    View search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRZ-20 to 40℃
20 to 90℃
-20 to 90℃
1 kW, 2 kW,
4 kW, 8 kW
±0.1℃Water-cooled refrigerationFluorinated fluids/Ethylene glycol aqueous solution (60%)/Tap water, Deionized water

Thermo-chiller/Environmentally Resistant Type HRS-R

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Resistant to dust and water splashing
    ・Protection of the electrical unit: IP54
    ・Metal panel
     The entire exterior surface is metal.
     A stainless steel panel can be selected. (Option)
    ・A large capacity tank (12 L) is available. (Option)
    ・Ambient temperature: 5 to 45°C
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Environmentally Resistant Type HRS-R
    Manual
    Series View search result
    HRS-RView search result
  • Thermo-chiller/Environmentally Resistant Type HRS-R
    DoC
    Series View search result
    HRS-RView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS-R5 to 40℃1.9 kW
2.9 kW
5 kW
(60 Hz)
±0.1℃Air-cooled refrigerationTap water
Ethylene glycol aqueous solution (15%)

Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle Valves
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Material: New PFA
    ・Triple-seal construction
    ・Easy installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3
    Manual
    Series View search result
    LQ3View search result
SeriesMax. operating pressureOperating temperature (℃)
LQ31.0 MPaNut material PVDF: 0 to 150
Nut material PFA: 0 to 200

High Purity Chemical Liquid Valve/Manually Operated (Integrated Fitting Type/Threaded Type) LVH

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body materials: New PFA/Stainless steel/PPS
    ・Compatible with locking and non-locking types
    ・Organic solvents compatible
     Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
    ・Manifold type no.: LLH2,LLH3,LLH4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort size
Applicable tubing O.D.
Orifice diameter
(mmø)
LVHManually operated
(Integrated fitting/Threaded type)
N.C.Threaded type: 1/8 to 1/2
Integrated fitting: Metric: ø3 to ø12
Inch: 1/8 to 1/2
4 to 12
LVHManually operated
Organic solvents
compatible
N.C.Metric: 6 to 19
Inch: 1/4 to 1
4 to 22

Go Top