WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Dual Rod Cylinder CXS2

Air Cylinders » Dual Rod Cylinders
    ・Double piston construction provides twice the output force.
    ・Non-rotating accuracy of ±0.1° because of the dual rod construction
    ・Allowable kinetic energy: 0.016 J (7 times that of the existing model)
    ・Max. piston speed: 800 mm/s (2.6 times that of the existing model)
    ・Max. standard stroke increased
    ・Mounting dimensions are compatible with the existing CXS series
     products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
BasicSlide bearing, Ball bushing bearingCXS2Double acting6,10,16,20,25,32

Compact Type Speed Controller with Indicator JAS-S

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 20.8 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Mounting stud is available on the left side or the right side.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Type Speed Controller with Indicator JAS-S
    Manual
    Type Series View search result
    Elbow typeJAS-SView search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeJAS-SM3×0.5
M5×0.8
10-32UNF
R, NPT, G 1/8
φ3.2,φ4,φ6φ1/8'',φ5/32'',φ1/4''

Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Improved environmental resistance with the all metal exterior [With
     indicator]
     For use in environment with welding spatter (Option BH type)
     Contributes to reducing setting time and errors by allowing the user to
     adjust flow rate before mounting and operating the cylinder
    ・Possible to manage the flow rate values using an indicator!
    ・Flow adjustable with a hexagon wrench tool
     Prevents accidental manual operation
    ・Adjustment needle lock nut feature as standard
     Prevents unauthorized adjustment and unwanted operation of the
     needle from the set position due to vibrations or impacts.
     Helps improve safety in your machinery.
    ・2 types are available for different applications.
     For welding environments and for general environments
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H
    Manual
    Type Series View search result
    Metal body, Elbow typeASB-□HView search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Metal body, Elbow typeASB-□HM5×0.8
10-32UNF
R, G, NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Pneumatic Instrumentation Equipment/ATEX Directive/Electro-Pneumatic Positioner  IP8000-X14・IP8100-X14

List of ATEX Compliant Products » Pneumatic Instrumentation Equipment

Air Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C95 (Bore size 160,200,250)

List of ATEX Compliant Products » Air Cylinder
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Water Resistant 2-Color Indicator Solid State Auto Switch / Direct Mounting Type D-M7BA□

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
    ・Improved water (coolant) resistance
    ・Features a liquid pool-free electrical entry construction
     (The electrical entry is located on the top of the switch body.)
    ・Blocks the entry of liquid from the indicator light
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Resistant 2-Color Indicator Solid State Auto Switch / Direct Mounting Type D-M7BA□
    Manual
    Series Type View search result
    D-M7BA□Solid state auto switchView search result
SeriesTypeFeatures
D-M7BA□Solid state auto switchWater resistant 2-color indicator

Go Top