WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Valve Mounted Compact Cylinder/Guide Rod Type CVQM

Air Cylinders » Valve Mounted Air Cylinders
    ・A guide rod and solenoid valve have been integrated in the CQ2 series compact cylinder.
    ・Non-rotating accuracy: ±0.2° or less
    ・Lateral load resistance 2 to 4 times that of the CDQ2 series compact cylinder
    ・Loads can be directly mounted.
    ・Mounting pitch is interchangeable with the CQ2 series.
    ・Saves manpower, space, and energy
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder/Guide Rod Type CVQM
    DoC
    Type Series Action View search result
    StandardCVQMDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQMDouble acting32,40,50,63CQMSY3000

Stroke Reading Cylinder CE1

Air Cylinders » Stroke Reading Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stroke Reading Cylinder CE1
    Manual
    Series Action View search result
    CE1Double actingView search result
  • Stroke Reading Cylinder CE1
    DoC
    Series Action View search result
    CE1Double actingView search result
SeriesActionBore size(mm)Applicable counter
CE1Double acting12,20,30,40,50,63CEU5

Heavy Duty Stopper Cylinder RS2H

Air Cylinders » Stopper Cylinders
    ・Weight: Reduced by up to 22% (Compared with the previous RS1H series)
    ・Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
    ・Capable of stopping pallets softly
    ・Stopper cylinder with shock absorber
    ・Lock Release specification (-XC102)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Heavy Duty Stopper Cylinder RS2H
    Manual
    Type Series Action View search result
    FlangeRS2HDouble acting
    Double acting with spring
    Single acting, spring extend
    View search result
  • Heavy Duty Stopper Cylinder RS2H
    Symbol Specifications Download
    -XC102 Made to Order Common Specifications Lock Release Specification PDF
TypeSeriesActionBore size(mm)
FlangeRS2HDouble acting
Double acting with spring
Single acting, spring extend
50,63,80

Offset Pin Shift Cylinder CDQ2B-X2839

Air Cylinders » Pin Shift Cylinder
Arc Welding Process Equipment » Specialty Cylinders
    ・With high rigidity offset load capacity
    ・High rigidity, High precision
     With plate extended: Deflection of ±0.1 mm or less
    ・3 different port location directions can be selected.
    ・Can be mounted from 2 directions
    ・Coil scrapers equipped as standard
    ・Auto switches are mountable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size (mm)Stroke (mm)
Offset pin shift cylinderCDQ2B-X283932, 40, 5025, 50, 75

Shot Pin Cylinder CKZP

Air Cylinders » Pin Shift Cylinder
    ・High precision
     With rod extended: Deflection of ±0.1 mm or less
     Non-rotational accuracy: ±0.1 mm or less
    ・Positioning repeatability
     Positioning accuracy: ±0.05 mm, Distance accuracy: ±0.1 mm
    ・High output: Retract force: 1764 N, Extending force: 2362 N
    ・Mounting Based on NAAMS Standard (71 mm bore)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)Stroke (mm)
CKZP57, 7125, 50

Rotary Clamp Cylinder MK2T

Air Cylinders » Clamp Cylinders
    ・The double guide type features improved non-rotating accuracy by using a guide roller in the rotating mechanism.
    ・Can be used as a spatter resistant cylinder for arc welding (-XC89/-XC91)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Clamp Cylinder MK2T
    Symbol Specifications Download
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
Double guide typeMK2TDouble acting20,25,32,40,50,63

Air Servo Cylinder IN-777

Air Cylinders » Specialty Cylinders
Pneumatic Instrumentation Equipment » Actuators
    Produced upon receipt of order


    ・Capable of air cylinder multipoint positioning and control
    ・Fast response and high positioning repeatability
     Positioning repeatability: ±0.5 mm
    ・Easier maintenance due to unitization
    ・Built-in self-diagnosis function (LED lamp and signal output)
    ・Emergency stop of the piston when the air or power supply is cut
TypeSeriesActionBore size (mm)Max. speed
Air servo cylinderIN-777Double acting, Single rod125, 160, 200, 250, 320ø125 to ø250:155 mm/sec
ø320:80 mm/sec

Sine Rodless Cylinder REB

Air Cylinders » Specialty Cylinders
    ・Allows the high-speed transfer of a workpiece which must avoid shock/impact
    ・Maximum speed: 600 mm/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Sine Rodless Cylinder REB
    Symbol Specifications Download
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
TypeSeriesActionBore size (mm)
Direct mountREBRDouble acting15,25,32
Linear guide (Single axis)REBHDouble acting15,25
Linear guide (Double axis)REBHTDouble acting25,32

Cylinder with Lock MWB/MDWB

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Lock can be manually operated with a hexagon wrench.
     Can be easily mounted onto equipment
    ・Separate construction for improved ease of maintenance
    ・Holding force improved by 15%
    ・High stopping accuracy within ±1 mm
    ・Overall length reduced by 18 mm max.
    ・With lock status indication (-X3030)
    ・Safety mechanism can be designed by combining a single
     lock unit with an actuator
    ・It can be added to machinery as a “safety component” of
     safety-related parts in accordance with ISO 13849-1. (-X3075)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock MWB/MDWB
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMWBDouble acting, Single rod32,40,50,63,80,100View search result
    StandardMWBWDouble acting, Double rod32,40,50,63,80,100View search result
    MWB-UTView search result
  • Cylinder with Lock MWB/MDWB
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Cylinder with Lock MWB/MDWB
    Symbol Specifications Download
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanismApplicable rod size(mm)Lock holding force
(Max. static load)(N)
StandardMWBDouble acting, Single rod32,40,50,63,80,100Exhaust locking
StandardMWBWDouble acting, Double rod32,40,50,63,80,100Exhaust locking
MWB-UT12,16,20,25,30630 to 6080

Fine Lock Cylinder CLA2/CDLA2

Air Cylinders » Fine Lock Cylinders
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
    ・With auto switch (CDLA2 series: CDLA2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)Lock mechanism
Fine lock
cylinder
CLA2Double acting,
Single rod
40, 50, 63, 80, 100Spring lock,
Air pressure lock,
Spring/Air pressure lock
Fine lock
cylinder
CLA2WDouble acting,
Double rod
40, 50, 63, 80, 100Spring lock,
Air pressure lock,
Spring/Air pressure lock

Go Top