WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Dual Rod Cylinder CXSJ

Air Cylinders » Dual Rod Cylinders
    ・Features a more compact body compared to the CXS series dual rod cylinder
     Auto switches can be confirmed from 4 directions.
     Axial piping is also available. (Bore size: 6 and 10)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dual Rod Cylinder CXSJ
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXSJMDouble acting6,10,15,20,25,32
StandardBall bushing bearingCXSJLDouble acting6,10,15,20,25,32

Compact Cylinder with Linear Guide MXZ

Air Cylinders » Table Cylinders
    ・Compact: Overall length: 49.5 mm, Width: 30 mm
    ・The integration of the linear guide and the cylinder allows for reduced design and assembly time.
    ・Lightweight workpieces such as electronic boards can be stopped, positioned, and clamped.
    ・Port location selectable
    ・Auto switch mountable on 3 surfaces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder with Linear Guide MXZ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMXZDouble acting12, 16, 20, 25View search result
TypeSeriesActionBore size (mm)
StandardMXZDouble acting12, 16, 20, 25

Magnetically Coupled Rodless Cylinder CY3

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Further improvements have been made on the CY1 series.
    ・The mounting dimensions are the same as those of the CY1 series.
     Upgraded bearing performance and reduced sliding resistance
    ・NPT thread and G thread are available as standard.

    ∗ CY3B Series is to be discontinued at the end of May2025.
     Please select CY3B-Z Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder CY3
    Manual
    Type Series Action Bore size (mm) View search result
    BasicCY3BDouble acting6,10,15,20,25,32,40,50,63View search result
    Direct mountCY3RDouble acting6,10,15,20,25,32,40,50,63View search result
  • Magnetically Coupled Rodless Cylinder CY3
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC24 Made to Order Common Specifications With magnetic shielding plate PDF
    -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
TypeSeriesActionBore size (mm)
BasicCY3BDouble acting6,10,15,20,25,32,40,50,63
Direct mountCY3RDouble acting6,10,15,20,25,32,40,50,63

Mechanically Jointed Rodless Cylinder with Protective Cover 
MY1□W

Air Cylinders » Mechanically Jointed Rodless Cylinders
    ・Improves dustproof and water resistance with a protective cover, Features a side seal that prevents dust and water from entering from the side
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Rodless Cylinder with Protective Cover 
    MY1□W
    Manual
    Type Series Action Bore size (mm) View search result
    Slide bearingMY1MWDouble acting16,20,25,32,40,50,63View search result
    Cam follower guideMY1CWDouble acting16,20,25,32,40,50,63View search result
  • Mechanically Jointed Rodless Cylinder with Protective Cover 
    MY1□W
    Symbol Specifications Download
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC67 Made to Order Common Specifications Dust seal band NBR lining specifications PDF
TypeSeriesActionBore size (mm)
Slide bearingMY1MWDouble acting16,20,25,32,40,50,63
Cam follower guideMY1CWDouble acting16,20,25,32,40,50,63

Rod End (Piston Rod End Bracket) KJ□D

Air Cylinders » Floating Joints/Rod End
    ・Smooth rotation that can adjust the centering automatically.
    ・Allowable inclination angle: 19°
    ・Can be used in various applications, not limited to connecting to a cylinder.
    ・Can be used as an auxiliary bracket for the oscillating mechanism.
    ・Reduces the design and assembly labor of the oscillating mechanism.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesThread size [mm]Applicable cylinder
KJ□DM4 to M42CJ2 series: ø10, ø16
CM2 series: ø20 to ø40
CG1 series: ø20 to ø100
CA2 series: ø40 to ø100
MB series: ø32 to ø125
MB1 series: ø32 to ø125
CQ2 series: ø12 to ø100
C85 series: ø8 to ø25
C75 series: ø32, ø40
C76 series: ø32, ø40
C95 series: ø160 to ø250
C96 series: ø32 to ø125
CP96 series: ø32 to ø125

Material: Stainless Steel,
Foot Bracket,Flange Bracket,
Single Knuckle Joint,
Double Knuckle Joint CJ2, CM2, CG1, CQ2

Air Cylinders » Environment Resistant Cylinders
    ・External dimensions and mounting dimensions are interchangeable with the standard type.
    ・Post-mounting is possible.
    ・Bracket applicable cylinders: CJ2, CM2, CG1, CQ2
SeriesBore size [mm]Foot bracketFlange bracketSingle knuckle jointDouble knuckle jointMounting nutRod end nut
CJ210,16
CM220,25,32,40
CG120,25,32,40,50,63,80,100
CQ220,25,32,40,50,63,80,100

Air Cylinder MB/MDB

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Weight has been reduced by changing the shape of the rod cover and head cover. Max. 10% lighter
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder separately.)
    ・With auto switch (MDB-Z series: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB/MDB
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMB-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125View search result
    StandardMBW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
    Non-rotating rodMBK-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
    Non-rotating rodMBKW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100
    With end lockMBBDouble acting, Single rod32, 40, 50, 63, 80, 100
  • Air Cylinder MB/MDB
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
  • Air Cylinder MB/MDB
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
StandardMB-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125
StandardMBW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
Non-rotating rodMBK-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Non-rotating rodMBKW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100
With end lockMBBDouble acting, Single rod32, 40, 50, 63, 80, 100

Pin Cylinder CJP

Air Cylinders » Standard Air Cylinders (Round Type)
    ・A short-stroke miniature cylinder with a shorter overall length
     The installation space can be significantly reduced.
     Thus, the machine can be made more compact.
    ・Rod end cap can now be ordered with the cylinder.
    ・One-touch fitting can be connected. (Panel mount type)
    ・16 mm bore size is now available. (Changed from the existing product:
     15 mm)
     Specifications and dimensions are the same as the existing product.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pin Cylinder CJP
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCJPB-ZSingle acting (Panel mount)4,6,10,15View search result
    StandardCJPS-ZSingle acting (Embedded)4,6,10,15View search result
TypeSeriesActionBore size (mm)
StandardCJPB-ZSingle acting (Panel mount)4,6,10,15
StandardCJPS-ZSingle acting (Embedded)4,6,10,15

Intrinsically Safe Explosion-proof System 5-Port Solenoid Valve 
51-SY5000/7000/9000

Directional Control Valves » Explosion-Proof Valves
    ・Ex ia ⅡC T5 (Product that has passed equipment certification)
     Model certificate number: DEK22.0071X
    ・3 types of connectors are available: L-type plug connector, L-type plug
     connector with cover, With IP65 compliant cable
    ・You can select from 2 types of barriers at the time of purchase, or you can
     select a commercially available barrier.
    * It is the customer's responsibility to check the compatibility when a
     commercially available barrier is selected.
    ・Manifold type no.: 51-SS5Y5, 51-SS5Y7
SeriesFlow rate characteristics
4/2→5/3 (A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
Cv
Power
consumption
(W)
51-SY50002.80.290.660.52
51-SY70004.10.291.00.52
51-SY90009.60.432.60.52

Solenoid Valve (with M12 Connector) /ISO Standard 
EVS7-6/7-8/7-10

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
ModelFlow rateApplicable
cylinder size
Power
consumption (W)
EVS7-61200 L/min (ANR)φ1001.8
EVS7-83000 L/min (ANR)φ1601.8
EVS7-105500 L/min (ANR)φ2001.8

Go Top