WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Power Valve VEX

Directional Control Valves » Power Valves
    ・Extensive size variations, port sizes 1/8 to 2
    ・VEX1: Large capacity exhaust regulator
    ・VEX3: 3-port, 3-position valve
    ・VEX5: 3 functions (pressure regulator, directional control valve, and speed controller) are provided by a single valve.
DescriptionSeriesFunction
Regulator valveVEX1Regulator + Directional control valve
3-position valveVEX3Directional control valve
Economy valveVEX5Reduced pressure supply + ON/OFF exhaust + Speed control

Mechanical Valve VM/VZM/VFM

Directional Control Valves » Mechanical Valves/Transmitters
    ・A wide variety of valves are available for all types of air systems.
    ・Small mounting space with a compact body
DescriptionSeriesNumber of ports
Mechanical valveVM10002/3 ports
Mechanical valveVM100,VM2002/3 ports
Mechanical valveVM4003 ports
Mechanical valveVZM500,VZM4005 ports
Mechanical valveVFM300,VFM2005 ports
Mechanical valveVM8003 ports

4/5-Port Air Operated Valve SYJA3000/5000/7000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the SYJ3000/5000/7000 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 4/5-Port Air Operated Valve SYJA3000/5000/7000
    Manual
    Series View search result
    SYJA3000View search result
    SYJA5000View search result
    SYJA7000
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
SYJA30000.460.350.12φ25
SYJA50000.830.320.21φ40
SYJA70002.90.350.74φ50

3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Compact manifold with two 3-port valves on 1 station
    ・Connector (For plug-in connection)
    ・Individually wired valves can be added.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100
    DoC
    Series View search result
    VV100View search result
SeriesFlow rate characteristics
2a/2b→3(E)
C[dm3/(s・bar)]
Flow rate characteristics
2a/2b→3(E)
b
Power
consumption
(W)
For use
in vacuum
applications
VV1000.050.290.4(Standard)
0.15(With power saving circuit)
-100 kPa

3-Port Solenoid Valve VQZ100/200/300

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・The external pilot specification can be used for vacuum applications.
    ・Can be mounted on an aluminum body manifold or a DIN rail
    ・Manifold type no.: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25,
              VV3QZ32, VV3QZ35
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VQZ1000.560.300.140.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa
VQZ2001.70.360.450.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa
VQZ3003.00.330.720.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa

Lever Hand Valve VHL

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
    ・Space saving, Easy to operate (Vertical type) 5-port lever valve
    ・Weight reduction of up to 45%
     ∗ Comparison between VHL21□D-02□ and VH210-□02
    ・Footprint reduced by 58%
     VHL210D 3216.5 mm2 ⬅ VH20□ 7750 mm2
    ・Panel mounting internal height reduced by 18.6 mm
     For panel mounting
     ∗ Comparison between VHL210D and the existing VH20□ model
    ・Flow rate increased by 73%
     ∗ Comparison between VH211□-02□ and VH210-□02
     (Flow rate characteristics 1 → 4/2 (P → A/B))
    ・3 operation types
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Lever Hand Valve VHL
    Manual
    Series View search result
    VHLView search result
DescriptionSeriesOperation typePort size
Lever hand valveVHLSpring return
Detent
Detent type with shift prevention lock
1/4

Air Gripper for Collaborative Robots/Standard Type RMHZ2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
    ・Unitization of the peripheral devices required for gripper driving
     Operation is possible simply by connecting 1 air supply tube and 1
     electrical wire.
     Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
     fitting, etc.
    ・Can be used with the collaborative robots of 12 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
     Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
     SIASUN, JAKA, AUBO, ABB
    ・Manual changer built in as standard
     Allows for easy tool changing and labor saving
    ・Air consumption reduced by up to 80%
    ・High rigidity and precision are achieved by integrating the guide and
     finger.
    ・With high-precision linear guide
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Gripper for Collaborative Robots/Standard Type RMHZ2
    Manual
    Series View search result
    RMHZ2View search result
  • Air Gripper for Collaborative Robots/Standard Type RMHZ2
    DoC
    Series View search result
    RMHZ2View search result
SeriesNumber of fingersExternal gripping force
[N]
Internal gripping force
[N]
Opening/Closing stroke
(Both sides) [mm]
RMHZ2254.272.214

Stainless Steel Made to Order 

Air Cylinders » Environment Resistant Cylinders
  • Stainless Steel Made to Order 
    Symbol Specifications Download
    -XB12 Made to Order Common Specifications External stainless steel cylinder PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
ModelDescription
-XB12External stainless steel cylinder
-XC6Made of stainless steel
-XC7Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel
-XC27Double clevis and double knuckle joint pins made of stainless steel
-XC65Made of stainless steel (Combination of XC7 and XC68)
-XC68Made of stainless steel (with hard chrome plated piston rod)

OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Blow Guns
    ・Compliant with OSHA Standard 1910.242(B)
     The structure prevents closing of the discharge port.
     This is a safety design that limits the pressure to 30 psi even when
     an operator is touching the nozzle.
     (Operating pressure: 0.5 MPa or less)
    ・CO2 emissions (Air consumption): 42% reduction
    ・Low noise: Max. 8 dB(A) reduction∗
     ∗ Compared with the existing model: nozzle for One-touch fitting
      (resin type) KN-Q10A-200
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
    Manual
    Series Type View search result
    KNA-Q10-180Nozzle for One-touch fittingView search result
    KNAG-Q10-180Nozzle for One-touch fittingView search result
SeriesTypeNozzle diameterMaterial
KNA-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8PBT
KNAG-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8Stainless steel 316

Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D 

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction (Body
     sizes 30 and larger)
     Better visibility: 360°
    ・Lightweight: Max. 40.7% reduction (0.24 kg)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator Regulator AWM-D
    Micro Mist Separator Regulator AWD-D 
    Manual
    Series View search result
    AWM20 to 40-DView search result
    AWD20 to 40-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWM20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.3
AWD20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.01

Go Top