
|1. Dissolution of Raw Materials
Dried chips of raw material (PET) are
fed into a hopper, then supplied to an
extruder and completely melted down.

Blending of Raw Materials
Use | Item name | Series |
---|---|---|
Explosion-proof equipment | Intrinsically Safe Explosion-proof System 5 Port Solenoid Valve | 51-SY |
*5 Port Solenoid Valve | SY | |
*5 Port Solenoid Valve | VQC | |
Industrial Filters | Industrial Filter | FG |
* Does not meet explosion-proof specifications. Please use only in non-explosion proof areas.
Solvent Atmosphere
Use | Item name | Series |
---|---|---|
Improved corrosion resistance | Stainless Steel Cylinder | CJ5・S / CG5・S |
Floating Joint (Stainless Steel) | JS | |
Stainless Steel 316 One-touch Fittings | KQG | |
Stainless Steel 316 Insert Fittings | KFG | |
FEP Tubing | TH / TIH | |
Fluororesin Tubing | TL / TIL | |
Clean Regulator | SRH |
Air-conditioning Duct Control / Raw Material Quantity Control
Use | Item name | Series |
---|---|---|
Duct opening control Valve opening control Instrumentation system |
Electro-Pneumatic Positioner | IP8000 / 8100 |
Precision Regulator | IR1000 / 2000 / 3000 |
Points and Precautions for Selection
• When using in an explosion-proof area, please select explosion-proof equipment.
• Please use a low-power-consumption solenoid valve if you plan to keep the solenoid valve energized for extended periods
of time. Please refer to page 26 for details.
• Using equipment in a solvent atmosphere may result in diminished product quality, so please check the specifications and
materials of the model.
• When using equipment at high temperatures or in a solvent atmosphere, please check the specifications (operating temperature,
materials, etc.) of the model before using.