Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
1. Dissolution of Raw Materials

|1. Dissolution of Raw Materials
Dried chips of raw material (PET) are
fed into a hopper, then supplied to an
extruder and completely melted down.

Stainless Steel 316 One-touch Fittings KQG2
Fittings and Tubing » Fittings for Special Environments-
・Compact and lightweight
・Fluid temperature: −5 to 150℃
・Materials: Metal parts stainless steel 316, seal parts special FKM
・Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KQG2 | Metric | φ3.2,φ4,φ6,φ8,φ10, φ12,φ16 | M5 R,Rc 1/8,1/4,3/8,1/2 |
KQG2 | Inch | φ1/8'',φ5/32'',φ1/4'',φ5/16'', φ3/8'',φ1/2'' | UNF10-32 NPT1/8,1/4,3/8,1/2 |