
|8. Cutting ⁄ Rolling
While continuing to unroll, the film is cut down the middle direction and rolled up at a constant level of tension.

Tension Control
Use | Item name | Series |
---|---|---|
Low-friction control-related equipment |
Low Friction Cylinder (Metal seal type) | MQQ / MQM / MQP |
Smooth Cylinder | CJ2Y / CM2Y / MBY CA2Y / CS2Y / CQ2Y |
|
Electro-pneumatic Regulator | ITV0000 / 1000 / 2000 3000 |
|
Precision Regulator | IR1000 / 2000 / 3000 |
Preventing Attachment of Foreign Objects ⁄ Quality Improvement
Use | Item name | Series |
---|---|---|
Anti-static electricity measures |
Ionizer | IZS 40 / 41 / 42 |
Clean blow | Clean Air Module | LLB |
Direct Operated 2 Port Solenoid Valve | VX2 | |
Clean One-touch Fittings (for Blowing) | KP | |
Polyolefin Tubing | TPH | |
Soft Polyolefin Tubing | TPS |
Clean Room Specifications
Use | Item name | Series |
---|---|---|
Pneumatic equipment for clean room |
Clean Series | Clean Series |
Quality Improvement
Use | Item name | Series |
---|---|---|
Non-contact pad | ---- | XT661 |
Points and Precautions for Selection
• A low slide-resistance cylinder and a high-precision pressure control are necessary for tension control.
Please use in combination with a low-friction type cylinder, precision regulator and electro-pneumatic regulator.
• When selecting a cylinder for cutting, please choose a high-rigidity, high-precision cylinder with a guide.
• For better product performance, please use air preparation equipment to improve the quality of the air.
• When using in a clean environment, please select equipment that conforms to clean-room class standards of cleanliness.