Product Information »
Introduction of Products by Theme/Industry »
Film Manufacturing Process Equipment »
8. Cutting ⁄ Rolling
![Film Manufacturing Process Equipment Back-end Process Film Manufacturing Process Equipment Back-end Process](/assets/products/subject/en-jp/film/images/
post/mainimg.jpg)
|8. Cutting ⁄ Rolling
While continuing to unroll, the film is cut down the middle direction and rolled up at a constant level of tension.
![](/assets/products/subject/en-jp/film/images/post/0801.jpg)
Non-contact Gripper XT661
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads-
・Assists in non-contact workpiece transfer
・Max. workpiece suction distance: 10 mm
・2 types are available:
Cyclone type: High lift: Max. 44 N
Bernoulli type: Amplitude of the workpiece during gripping: ±0.01 mm or less
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)