Product Information »
Introduction of Products by Theme/Industry »
Film Manufacturing Process Equipment »
1. Dissolution of Raw Materials
![Film Manufacturing Process Equipment Film Manufacturing Process Equipment](/assets/products/subject/en-jp/film/images/pre/mainimg.jpg)
|1. Dissolution of Raw Materials
Dried chips of raw material (PET) are
fed into a hopper, then supplied to an
extruder and completely melted down.
![](/assets/products/subject/en-jp/film/images/pre/0101.jpg)
Electro-Pneumatic Positioner/Smart Positioner IP8□00/IP8□01
Pneumatic Instrumentation Equipment » Positioners![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-IP8-00-IP8-01-e.jpg)
-
・Enclosure: JISF8007 IP65 (Compliant with IEC 60529)
・Monitoring function
・Explosion-proof construction
・Electro-pneumatic positioner:
TIIS explosion-proof construction (Exd II BT5)
ATEX intrinsically safe explosion-proof construction
(II 2G Ex h ib II CT5/T6 Gb)
・Smart positioner:
ATEX intrinsically safe explosion-proof construction
(II 1G Ex h ia II CT4/T5/T6 Ga)
・HART transmission function (Smart positioner)
Description | Series | Type | Port size (Rc, NPT, G) | Supply air pressure (MPa) | Input current |
---|---|---|---|---|---|
Electro-pneumatic positioner | IP8000 | Lever type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Electro-pneumatic positioner | IP8100 | Rotary type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Smart positioner | IP8001 | Lever type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Smart positioner | IP8101 | Rotary type | 1/4 | 0.3 to 0.7 | 4 to 20 mA DC |