Product Information »
Product Selection Guide »
Vacuum Equipment » Select from Adsorption Product Classification
![Vacuum Equipment](/assets/select_guide/en-jp/vacuum/images/mainimg.jpg)
|Select from Functions
|Nozzle diameter
Series | Nozzle diameter | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.4 | 0.5 | 0.6 | 0.7 | 1.0 | 1.2 | 1.2×2 | 1.3 | 1.5 | 1.8 | 2.0 | |
ZK2 | - | - | - | ● | ● | ● | - | - | ● | - | - |
ZB | ● | ● | ● | - | - | - | - | - | - | - | - |
ZA | - | ● | - | ● | - | - | - | - | - | - | - |
ZQ | - | ● | - | ● | ● | - | - | - | - | - | - |
ZM | - | ● | - | ● | ● | - | - | ● | ● | - | - |
ZX | - | ● | - | ● | ● | - | - | - | - | - | - |
ZR | - | - | - | - | ● | - | - | ● | ● | ● | ● |
ZL | - | - | - | - | - | ● | ● | - | - | - | - |
ZH□A | - | ● | - | ● | ● | - | - | ● | ● | ● | ● |
ZH | - | ● | - | ● | ● | - | - | ● | ● | ● | ● |
ZH□□-X267 | - | ● | - | ● | ● | - | - | - | - | - | - |
ZU□A | - | ● | - | ● | - | - | - | - | - | - | - |
ZHP | - | - | - | ● | ● | ● | - | - | ● | - | - |