Vacuum Equipment
» Vacuum Ejector/Vacuum Pump System - Choose from Function » Vacuum Module (Vacuum Generator)
![Vacuum Ejector/Vacuum Pump System](/assets/products/pickup/en-jp/vacuum_device/zh/main_ejector.jpg)
Vacuum Module (Vacuum Generators) ZX
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-039-ZX.jpg)
-
・Compatible with ejector systems and vacuum pump systems
・Necessary functions can be combined through a modular design.
・Ideal for electronic parts or small precision parts weighing up to 100 g
・Adaptable to manifold applications
∗ The ZX (Digital pressure switch ZSE3 product) was discontinued
in June 2019.
Please select the ZQ series, ZK series.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZX105 | 0.5 | 5 | 13 | 2 to 13 | ZX100 |
ZX107 | 0.7 | 10 | 23 | 2 to 20 | ZX100 |
ZX110 | 1.0 | 22 | 46 | 2 to 25 | ZX100 |