Vacuum Equipment
» Vacuum Ejector/Vacuum Pump System - Choose from Function » In-line Type Vacuum Ejector

In-line Type Vacuum Ejector ZU□A
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors-
・Compact and Lightweight
O.D.: ø10.4, Weight: 3.9 g, Overall length: 52 mm
・Port size
ø4, ø6 One-touch fitting, Rc1/8 female thread, ø5/32"
・Vacuum pressure reached [kPa]
Type S: -90, -87, -85
Type L: -48, -40
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] Type S | Max. suction flow [L/min(ANR)] Type L | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|---|
ZU03□A | 0.3 | 1.8 | 3.4 | 4.2 | 2 to 8 |
ZU04□A | 0.4 | 3.2 | 5.8 | 7.7 | 2 to 10 |
ZU05□A | 0.5 | 7 | 13 | 14 | 2 to 13 |
ZU07□A | 0.7 | 11 | 16 | 28 | 2 to 20 |