Vacuum Equipment
» Vacuum Ejector/Vacuum Pump System - Choose from Function » Space Saving Vacuum Ejector (Vacuum Generator)/Pump System

Space Saving Vacuum Ejector (Vacuum Generators)/Pump System ZQ
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
-
・Compatible with ejector systems and vacuum pump systems
・Width: 10 mm, Weight: 109 g (Single unit, with vacuum pressure switch and suction filter)
・Digital vacuum pressure switch
・With LED display function
・Adaptable to manifold applications
∗ The ZQ series will be discontinued in April 2023.
Please select the ZQ□A series.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZQ105 | 0.5 | 5 | 14 | 2 to 13 | ZQ1000 |
ZQ107 | 0.7 | 10 | 23 | 2 to 20 | ZQ1000 |
ZQ110 | 1.0 | 22 | 46 | 2 to 32 | ZQ1000 |